(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sensor Shape | Rectangular | Detection Object | Magnetic Metal | Operating Environment | Space savings |
---|---|---|---|---|---|
Detection Type | Side Detection | Sensor Case Material | PPS resin | Amplifier | Built-in type |
Detection Head Size, Dimension W(mm) | 25.7 | Detection Head Size, Dimension H(mm) | 49 | Acquired Standards | CE |
Protection Structure (IEC) | IP67 | Hysteresis distance | 10% or less of detection distance | Standard Detector | 25 x 25 x 1 mm (iron) |
Setting distance(mm) | 0~5.6 | Power Voltage (Operational Voltage Range) | 100-240VAC (85-264VAC) | Current Consumption(mA) | 2.5 or less |
Leakage current(mA) | 2.5 or less | Response frequency(Hz) | 20 | Residual Voltage(V) | 1.5 or less |
Control Output(mA) | 5~150 | Insulation resistance(㏁) | 50 or more (500 VDC megger) | Influence of temperature | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range |
Withstand Voltage | At 2,500 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 | Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 |
Protection circuit | Surge protection circuit | Wiring specifications | φ4, 2 cores, 2 m |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy