(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shield | Detection Head Size, Dimension M | Detection Head Size, Dimension D (Ø) | Detection Head Size, Dimension L2 (mm) | Standard Detector | Setting distance (mm) | Response frequency (Hz) | Model configuration control output (or output) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
981,209 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 87.3 | 18 x 18 x 1 mm (iron) | 0~3.5 | 500 | NPN N.O.(Normally Open) | ||
999,432 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 87.3 | 18 x 18 x 1 mm (iron) | 0~3.5 | 500 | NPN N.C.(Normally Closed) | ||
981,209 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 87.3 | 18 x 18 x 1 mm (iron) | 0~3.5 | 500 | PNP N.O.(Normally Open) | ||
999,432 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 87.3 | 18 x 18 x 1 mm (iron) | 0~3.5 | 500 | PNP N.C.(Normally Closed) | ||
981,209 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 85.8 | 25X25X1 mm (iron) | 0~5.6 | 350 | NPN N.O.(Normally Open) | ||
999,432 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 85.8 | 25X25X1 mm (iron) | 0~5.6 | 350 | NPN N.C.(Normally Closed) | ||
981,209 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 85.8 | 25X25X1 mm (iron) | 0~5.6 | 350 | PNP N.O.(Normally Open) | ||
999,432 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 85.8 | 25X25X1 mm (iron) | 0~5.6 | 350 | PNP N.C.(Normally Closed) | ||
1,054,102 VND | 1 Piece(s) | Available | 18 Day(s) | Shield | M30 | 42 | 87.3 | 30X30X1 mm (iron) | 0~7 | 400 | NPN N.O.(Normally Open) | |
1,072,326 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 87.3 | 30X30X1 mm (iron) | 0~7 | 400 | NPN N.C.(Normally Closed) | ||
1,054,102 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 87.3 | 30X30X1 mm (iron) | 0~7 | 400 | PNP N.O.(Normally Open) | ||
1,072,326 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 87.3 | 30X30X1 mm (iron) | 0~7 | 400 | PNP N.C.(Normally Closed) | ||
1,054,102 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 85.8 | 45X45X1 mm (iron) | 0~10.5 | 200 | NPN N.O.(Normally Open) | ||
1,072,326 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 85.8 | 45X45X1 mm (iron) | 0~10.5 | 200 | NPN N.C.(Normally Closed) | ||
1,054,102 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 85.8 | 45X45X1 mm (iron) | 0~10.5 | 200 | PNP N.O.(Normally Open) | ||
1,072,326 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 85.8 | 45X45X1 mm (iron) | 0~10.5 | 200 | PNP N.C.(Normally Closed) |
Loading...Tải…
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) | Sensor Detection Surface Material | ABS resin |
Amplifier | Built-in type | Acquired Standards | CE | Protection Structure (IEC) | IP67 |
Hysteresis distance | 10% or less of detection distance | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) | Current Consumption(mA) | 10 or less |
Residual Voltage(V) | 1.5 or less | Control Output(mA) | 200 or less | Insulation resistance(㏁) | 50 or more (500 VDC megger) |
Influence of temperature | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | Material | Washer = Nickel plated iron |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy