(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Cylindrical Wire Withdrawal Connector Long Type Proximity Sensor

Cylindrical Wire Withdrawal Connector Long Type Proximity Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,048,026VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PRWL18-5AC
PRWL18-5AO
PRWL18-8AC
PRWL18-8AO
PRWL30-10AC
PRWL30-10AO
PRWL30-15AC
PRWL30-15AO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Standard Detector Setting distance
(mm)
Model configuration control output (or output)

1,048,026 VND

1 Piece(s) 18 Day(s) ShieldM182918 x 18 x 1 mm (iron)0~3.5Normally Closed

1,048,026 VND

1 Piece(s) 18 Day(s) ShieldM182918 x 18 x 1 mm (iron)0~3.5Normally Open

1,048,026 VND

1 Piece(s) 18 Day(s) Non-shieldM182925X25X1 mm (iron)0~5.6Normally Closed

1,048,026 VND

1 Piece(s) 18 Day(s) Non-shieldM182925X25X1 mm (iron)0~5.6Normally Open

1,126,996 VND

1 Piece(s) 18 Day(s) ShieldM304230X30X1 mm (iron)0~7Normally Closed

1,126,996 VND

1 Piece(s) 18 Day(s) ShieldM304230X30X1 mm (iron)0~7Normally Open

1,126,996 VND

1 Piece(s) 18 Day(s) Non-shieldM304245X45X1 mm (iron)0~10.5Normally Closed

1,126,996 VND

1 Piece(s) 18 Day(s) Non-shieldM304245X45X1 mm (iron)0~10.5Normally Open

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material PBT resin
Amplifier Built-in type Detection Head Size, Dimension L2(mm) 80 Acquired Standards CE
Protection Structure (IEC) IP67 Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 100-240VAC (85-264VAC)
Leakage current(mA) 2.5 or less Response frequency(Hz) 20 Residual Voltage(V) 10 or less
Control Output(mA) 5~200 Insulation resistance(㏁) 50 or more (500 VDC megger) Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range
Withstand Voltage At 2,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit Wiring specifications φ5, 2cores, 300 mm, M12 connector Material Washer = Nickel-plated iron, normal cable (black) = PVC