(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cylindrical Wire Withdrawal Connector Type Proximity Sensor

Cylindrical Wire Withdrawal Connector Type Proximity Sensor
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      835,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRW08-1.5DN
PRW08-1.5DN2
PRW08-1.5DP
PRW08-1.5DP2
PRW08-2DN
PRW08-2DN2
PRW08-2DP
PRW08-2DP2
PRW12-2DN
PRW12-2DN2
PRW12-2DP
PRW12-2DP2
PRW12-4DN
PRW12-4DN2
PRW12-4DP
PRW12-4DP2
PRW18-5DN
PRW18-5DN2
PRW18-5DP
PRW18-5DP2
PRW18-8DN
PRW18-8DN2
PRW18-8DP
PRW18-8DP2
PRW30-10DN
PRW30-10DN2
PRW30-10DP
PRW30-10DP2
PRW30-15DN
PRW30-15DN2
PRW30-15DP
PRW30-15DP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Response frequency
(Hz)
Residual Voltage
(V)
Response frequency
(kHz)
Model configuration control output (or output) Protection circuit Wiring specifications

981,209 VND

1 Piece(s) 18 Day(s) ShieldM815-8X8X1 mm (iron)0~1.05-2 or less1.5NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

999,432 VND

1 Piece(s) 18 Day(s) ShieldM815-8X8X1 mm (iron)0~1.05-2 or less1.5NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) ShieldM815-8X8X1 mm (iron)0~1.05-2 or less1.5PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

999,432 VND

1 Piece(s) 18 Day(s) ShieldM815-8X8X1 mm (iron)0~1.05-2 or less1.5PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM815-8X8X1 mm (iron)0~1.4-2 or less1NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

999,432 VND

1 Piece(s) 18 Day(s) Non-shieldM815-8X8X1 mm (iron)0~1.4-2 or less1NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM815-8X8X1 mm (iron)0~1.4-2 or less1PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

999,432 VND

1 Piece(s) 18 Day(s) Non-shieldM815-8X8X1 mm (iron)0~1.4-2 or less1PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) Available 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4-1.5 or less1.5NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit built-inφ4, 2 cores, 300 mm, M12 connector

902,241 VND

1 Piece(s) 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4-1.5 or less1.5NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit built-inφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4-1.5 or less1.5PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit built-inφ4, 2 cores, 300 mm, M12 connector

902,241 VND

1 Piece(s) 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4-1.5 or less1.5PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit built-inφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85001.5 or less-NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

902,241 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85001.5 or less-NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85001.5 or less-PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

902,241 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85001.5 or less-PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55001.5 or less-NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

850,607 VND

1 Piece(s) 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55001.5 or less-NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) Available 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55001.5 or less-PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

850,607 VND

1 Piece(s) 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55001.5 or less-PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ4, 3 cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.63501.5 or less-NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

850,607 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.63501.5 or less-NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.63501.5 or less-PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

850,607 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.63501.5 or less-PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~74001.5 or less-NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

941,724 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~74001.5 or less-NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~74001.5 or less-PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

941,724 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~74001.5 or less-PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) Available 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.52001.5 or less-NPN N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

941,724 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.52001.5 or less-NPN N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.52001.5 or less-PNP N.O.(Normally Open)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

941,724 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.52001.5 or less-PNP N.C.(Normally Closed)Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuitφ5, 3 cores, 300 mm, M12 connector

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material PBT resin
Amplifier Built-in type Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Current Consumption(mA) 10 or less
Control Output(mA) 200 or less Insulation resistance(㏁) 50 or more (500 VDC megger) Influence of temperature ± 10% or less of the sensing distance at 20°C in the operating ambient temperature range (PRW (L) 08 series ± 20% or less)
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Material Nut: Nickel plated brass, Washer: Nickel plated steel, General type cable (Black): Polyvinyl chloride (PVC) Oil resistance reinforced cable (Gray): Polyvinyl chloride (oil resistance reinforced PVC)