(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cylindrical Wire Withdrawal Connector Type Proximity Sensor

Cylindrical Wire Withdrawal Connector Type Proximity Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      835,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRWT08-1.5DC
PRWT08-1.5DO
PRWT08-2DC
PRWT08-2DO
PRWT12-2DC
PRWT12-2DO
PRWT12-4DC
PRWT12-4DO
PRWT18-5DC
PRWT18-5DO
PRWT18-8DC
PRWT18-8DO
PRWT30-10DC
PRWT30-10DO
PRWT30-15DC
PRWT30-15DO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Response frequency
(Hz)
Response frequency
(kHz)
Model configuration control output (or output) Influence of temperature Protection circuit Wiring specifications

981,209 VND

1 Piece(s) 18 Day(s) ShieldM815308X8X1 mm (iron)0~1.05-1.5Normally Closed± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) ShieldM815308X8X1 mm (iron)0~1.05-1.5Normally Open± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM815308X8X1 mm (iron)0~1.4-1Normally Closed± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM815308X8X1 mm (iron)0~1.4-1Normally Open± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) ShieldM122142.512 x 12 x 1 mm (iron)0~1.4-1.5Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) ShieldM122142.512 x 12 x 1 mm (iron)0~1.4-1.5Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) Non-shieldM122142.512 x 12 x 1 mm (iron)0~2.8500-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

884,017 VND

1 Piece(s) 18 Day(s) Non-shieldM122142.512 x 12 x 1 mm (iron)0~2.8500-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4, 2 cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) ShieldM18294718 x 18 x 1 mm (iron)0~3.5500-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) ShieldM18294718 x 18 x 1 mm (iron)0~3.5500-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) Non-shieldM18294725X25X1 mm (iron)0~5.6350-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

835,422 VND

1 Piece(s) 18 Day(s) Non-shieldM18294725X25X1 mm (iron)0~5.6350-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7400-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7400-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5200-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

923,501 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5200-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2cores, 300 mm, M12 connector

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material PBT resin
Amplifier Built-in type Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Leakage current(mA) 0.6 or less
Residual Voltage(V) 3.5 or less Control Output(mA) 2~100 Insulation resistance(㏁) 50 or more (500 VDC megger)
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Material Nut: Nickel plated brass, Washer: Nickel plated iron, General type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (oil resistance reinforced PVC)