(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BWPK25-05P |
BWPK25-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Control Output |
---|---|---|---|---|---|
2,979,694 VND | 1 Piece(s) | 18 Day(s) | PNP open collector output (Load voltage: 30 VDC or less/Load current: 150 mA or less/Residual voltage: PNP 2.5 V or less) | ||
2,979,694 VND | 1 Piece(s) | 18 Day(s) | Load voltage: 30 VDC or less / Load current: 150 mA or less / Residual voltage-NPN: 1 V or less |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Head Shape | Rectangular | Detection Distance(mm) | 50~3000 | Smallest Detected Subject(Ø) | 35mm |
Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 | Protection Structure | IP40 |
Detection object | Opaque boy | Response speed(ms) | 30 or less | Optical axis pitch(mm) | 25 |
Number of optical axes(Pieces) | 5 | Detection width(mm) | 100 | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) |
Current Consumption | Light Projector: 60 mA or less, Optical Receiver: 60 mA or less | Operating light source | Infrared LED (850 nm modulated light type) | Operation Mode | Light ON/Dark ON switching by switch |
Protection circuit | Power Reverse Connection Protection Circuit Embedded, Short Circuit Protection Embedded | Anti-interference function | Prevent interference by selecting a flood frequency | Insulation resistance | 20 MΩ or more (500 VDC Megger) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case: PC/ABS, Detecting Element: PMMA |
Wiring specifications | φ4, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) | Obtained Standards | CE | Major Characteristics | Plastic Ejaculation Case Applied |
Weight(g) | Approx. 220 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy