(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ADS-A Series Door Sensor

ADS-A Series Door Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,673,694VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
ADS-AE
ADS-AF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Axis Arrangement Type Power Voltage Current Consumption

1,673,694 VND

1 Piece(s) 18 Day(s) -24-24 VAC ±10% 50/60 Hz/24-24 VDC ±10% (Ripple P-P: 10% or less)2 VA or less

1,673,694 VND

1 Piece(s) 18 Day(s) Use a flood and light-receiving integrated unit.24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)4 VA or less

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Operating Temperature Range(°C) -20::50
Operating Humidity Range(%) 35::85 Protection Structure IP50 Operating light source Infrared Rays Light Emitting Diode (modulated type)
Control Output 50 VDC 0.1 A (resistance load) Relay life Mechanical: 20 million times or more, electric: 50,000 times or more Indicator Lamp Operation indicators: yellow, green, red
Connection mode Connector Wiring Connection Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V
Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Operating ambient illumination Sunlight: 3,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: ABS, Lens, Lens Cover: Acrylic Accessories Attachment Connector Wiring, Attachment Screw, Attachment Paper
Major Characteristics Stop Time Selecting function Weight(g) Approx. 320