(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BR200-DDTN |
BR200-DDTN-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Smallest Detected Subject (Ø) | Hysteresis distance | Operating light source | Control Output | Material | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,278,854 VND | 1 Piece(s) | 5 Day(s) | Use a flood and light-receiving integrated reflector. | Standard | Red | 60mm | Within 21% of detection distance | Red LED (660 nm) | NPN open collector output (load voltage: 30 VDC or less/load current: 200 mA or less/residual voltage: NPN 1 V or less) | Case: Brass, NI Plating / Detecting Element: Acrylic | Fixed nut, washer, VR adjustment screwdriver, mirror (MS-2) | ||
1,278,854 VND | 1 Piece(s) | 18 Day(s) | Use a flood and light-receiving integrated unit. | Diffuse Light | Infrared Rays | - | Within 20% of detection distance | Infrared LED (850 nm) | PNP open collector output (Load voltage: 30 VDC or less/Load current: 200 mA or less/residual voltage: PNP 2.5 V or less) | Case: Brass, NI Plating / Detecting Element: PC | Fixed nut, washer, VR adjustment screwdriver |
Part Number |
---|
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Reflection |
---|---|---|---|---|---|
Head Shape | cylinder | Head Material | Brass Nickel Plating | Detection Distance(mm) | 200 |
Operating Environment | Standard | Operating Temperature Range(°C) | -10::60 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP66 | Max. Head Size, Width W(mm) | 29 | Max. Head Size, Height H(mm) | 29 |
Max. Head Size, Length L(mm) | 50.1~80 | Detection object | Opaque body, translucent body | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 45 mA or less | Adjust sensitivity | Variable (built-in VR) |
Operation Mode | Convert Light ON / Dark ON using the Control Wire (white) | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Indicator Lamp | Operation indicator: Red LED |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Wiring specifications | Φ5 mm, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) | Obtained Standards | CE | Major Characteristics | Enhanced noise resistance by adopting digital signal processing |
Head Maximum Size Length L (Range) | 50.1~80 | Weight(g) | Approx. 120 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy