(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BX Series Long Distance Sensing Photo Sensor (Timer Built-in Terminal Type)

BX Series Long Distance Sensing Photo Sensor (Timer Built-in Terminal Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,324,414VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BX15M-TDT
BX15M-TDT-T
BX15M-TFR
BX15M-TFR-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Axis Arrangement Type Detection Light Type Response speed
(ms)
Power Voltage Current Consumption Operating light source Control Output Self Diagnosis Output Relay life Protection circuit Noise resistant Accessories Major Characteristics

1,324,414 VND

1 Piece(s) 5 Day(s) Use a flood and light-receiving integrated reflector.Standard1 or less12-24 VDC±10% (ripple P-P : 10% or less)50 mA or lessInfrared LED (850 nm)Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output)Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (16 mA) (NPN open collector output (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably))-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection CircuitSquare wave noise (pulse width 1 μs) by noise simulator ±240 VVR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)DC power, no contact point output type

1,515,759 VND

1 Piece(s) 18 Day(s) Use a flood and light-receiving integrated unit.Diffuse Light1 or less12-24 VDC±10% (ripple P-P : 11% or less)3 VA or lessInfrared LED (940 nm)Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 2 V or less (NPN open collector output)Load voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (at 50 mA), 0.4 V or less (at 17 mA) (NPN open collector output (Green LED turns on and output transistor ON when photo sensor works stably))-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection CircuitSquare wave noise (pulse width 1 μs) by noise simulator ±240 VVR adjustment screwdriver, fixing bracket, bolt, nutDC power, no contact point output type

1,537,019 VND

1 Piece(s) 4 Day(s) Use a flood and light-receiving integrated reflector.Standard20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 9% or less)50 mA or lessInfrared LED (850 nm)Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 0 C)When the photo sensor operates stably, the green LED is lighted.Mechanical: 50 million times or more, electric: 100,000 times or more-Square wave noise (pulse width 1 μs) by noise simulator ±1,000 VVR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)Free power, Relay contact point output type

1,764,811 VND

1 Piece(s) 18 Day(s) Use a flood and light-receiving integrated unit.Diffuse Light20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)3 VA or lessInfrared LED (940 nm)Relay: Contact output (contact capacity: 30 VDC 3 A, 250 VAC 3 A resistive load, contact configuration: 1 C)When the photo sensor operates stably, the green LED is lighted.Mechanical: 50 million times or more, electric: 100,000 times or more-Square wave noise (pulse width 1 μs) by noise simulator ±1,000 VVR adjustment screwdriver, fixing bracket, bolt, nutFree power, Relay contact point output type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Recurrent Reflection
Detection Light Color Infrared Rays Head Shape Rectangular Head Material Resin
Detection Distance(mm) 15000 Detection Type (Selectable only with Reflection Type) Recurrent Reflection Operating Environment Standard
Operating Temperature Range(°C) -20::55 Operating Humidity Range(%) 35::85 Protection Structure IP66
Detection object Opaque boy Adjust sensitivity VR built-in Operation Mode Convert Light ON / Dark ON using the conversion switch
Indicator Lamp Operation indicator: amber LED, self-diagnostic indicator: green LED Connection mode Terminal (Terminal Block) Connection Insulation resistance 20 MΩ or more (500 VDC Megger)
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutes
Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case, Detecting Element Cover: PC, Detecting Element: Acrylic
Obtained Standards CE