(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BMS5M-TDT |
BMS5M-TDT-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Control Output |
---|---|---|---|---|---|
1,263,671 VND | 1 Piece(s) | 18 Day(s) | Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output) | ||
1,263,671 VND | 1 Piece(s) | 18 Day(s) | PNP open collector output (Load voltage: 30 VDC or less/Load current: 200 mA or less/residual voltage: PNP 2.5 V or less) |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 | Operating Humidity Range(%) | 35::85 | Detection object | Opaque boy |
Response speed(ms) | 1 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 50 mA or less |
Operating light source | Infrared LED (940 nm) | Operation Mode | Convert Light ON/Dark ON Using the control line | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit |
Indicator Lamp | Operation indicator: Red LED | Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: ABS, Detecting Element: PC | Wiring specifications | Φ5.0 mm, 4 cores, length: 2 m (projection section: φ5.0 mm, 2 cores, length: 2 m)(AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) | Accessories | Fixing bracket, bolt, VR adjustment screwdriver |
Obtained Standards | CE | Weight(g) | Approx. 180 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy