(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Detection Distance(mm) | 100~1000 | Operating Temperature Range(°C) | -10::60 | Operating Humidity Range(%) | 35::85 |
Detection object | Opaque boy | Response speed(ms) | 3 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) |
Current Consumption | 45 mA or less | Operating light source | Infrared LED (940 nm) | Adjust sensitivity | Fixed |
Operation Mode | Dark ON | Control Output | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | Protection circuit | Power Reverse Connection Protection Circuit |
Indicator Lamp | Operation indicator: Red LED | Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case, Case Cover: Heat Resistant ABC, Detecting Element: PC | Wiring specifications | φ4 mm, 3 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) |
Obtained Standards | CE | Major Characteristics | Small, easy installation in a small space | Weight(g) | Approx. 170 |
Please check the type/dimensions/specifications of the part BM3M-TDT in the BM Series Photo Sensor with Built-in Amplifier (Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BM3M-TDT trong chuỗi BM Series Photo Sensor with Built-in Amplifier (Standard).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy