(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Input Method | Thermoresistor | Control Method | ON/OFF control / P control | Output Type | Relay contact |
---|---|---|---|---|---|
Setting Method | Rotary type | Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz | Failure Detecting Function | Sensor disconnection |
Indicated Temperature Range(°C) | 0::400 | Acquired Standards | Etc | Allowable voltage fluctuation range | 90 to 110% of power supply voltage |
Power Consumption | 2.2 VA or less | Setting Method | Dial setting | Insulation resistance | 100 MΩ or more (500 VDC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±1 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour |
Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 minutes | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Operating Ambient Temperature(℃) | -10 - 50, for storage: -25 - 65 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Weight (Package Box Excluded)(g) | 104 |
Please check the type/dimensions/specifications of the part TOS-B4RP4C in the Temperature Regulator (Analog & No Display) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TOS-B4RP4C trong chuỗi Temperature Regulator (Analog & No Display).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy