(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Temperature Regulator (Multi-channel Module) (Part Number)

Temperature Regulator (Multi-channel Module)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,116,877VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
TM2-22CB
TM2-22CE
TM2-42CE
TM4-N2SB
TM4-N2SE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Type Number of Control Points Weight (Package Box Excluded)
(g)
The number of channels CT input measurement level Current Output Measurement Level SSR control output Control Output Current Optional Output-Relay Optional Output-Communication Optional Input-CT Input Optional Input-Digital Input Adjustment Sensitivity Sampling cycle
(ms)
Insulation type

5,291,684 VND

1 Piece(s) 5 Day(s) SSR driving voltage / Current2Approx. 1392-channel (interchannel isolation-withstanding voltage 1,000 VAC)±5% F.S. Below ±1 digit±1.5% F.S. Below ±1 digit12 VDC ±3 V 30 mA or lessEither DC 4-20 mA or DC 0-20 mA (load resistance 500 Ω or less)250VAC 3A 1aRS485 communication output (Modbus RTU method)0.0-50.0 A (range of measurement of the value of primary circuit current) ※CT ratio: 1/1,000Contacted input: 1 kΩ or less when ON, 100 kΩ or more when OFF / Non-contacted input: Residual voltage at ON: 1.5 V or less, Leakage current 0.1 mA or less when OFF / bleeder current: approx. 0.5 mA per input1-100°C/°F (0.1-100°C/°F) variable50 (2-channel simultaneous sampling)Power/Communication Connector

5,116,877 VND

1 Piece(s) 5 Day(s) SSR driving voltage / Current2Approx. 1302-channel (interchannel isolation-withstanding voltage 1,000 VAC)±5% F.S. Below ±1 digit±1.5% F.S. Below ±1 digit12 VDC ±3 V 30 mA or lessEither DC 4-20 mA or DC 0-20 mA (load resistance 500 Ω or less)250VAC 3A 1aRS485 communication output (Modbus RTU method)0.0-50.0 A (range of measurement of the value of primary circuit current) ※CT ratio: 1/1,000Contacted input: 1 kΩ or less when ON, 100 kΩ or more when OFF / Non-contacted input: Residual voltage at ON: 1.5 V or less, Leakage current 0.1 mA or less when OFF / bleeder current: approx. 0.5 mA per input1-100°C/°F (0.1-100°C/°F) variable50 (2-channel simultaneous sampling)-

5,465,237 VND

1 Piece(s) 7 Day(s) SSR driving voltage / Current2Approx. 1392-channel (interchannel isolation-withstanding voltage 1,000 VAC)±5% F.S. Below ±1 digit±1.5% F.S. Below ±1 digit12 VDC ±3 V 30 mA or lessEither DC 4-20 mA or DC 0-20 mA (load resistance 500 Ω or less)250VAC 3A 1aRS485 communication output (Modbus RTU method)0.0-50.0 A (range of measurement of the value of primary circuit current) ※CT ratio: 1/1,000Contacted input: 1 kΩ or less when ON, 100 kΩ or more when OFF / Non-contacted input: Residual voltage at ON: 1.5 V or less, Leakage current 0.1 mA or less when OFF / bleeder current: approx. 0.5 mA per input1-100°C/°F (0.1-100°C/°F) variable50 (2-channel simultaneous sampling)-

6,509,491 VND

1 Piece(s) 5 Day(s) SSR driving voltage1Approx. 1604-channel (interchannel isolation-withstanding voltage 1,000 VAC)--22 VDC ±3 V 30 mA or less-----1~100 digit100 (4 channel simultaneous sampling)Power/Communication Connector

6,161,268 VND

1 Piece(s) 5 Day(s) SSR driving voltage1Approx. 1504-channel (interchannel isolation-withstanding voltage 1,000 VAC)--22 VDC ±3 V 30 mA or less-----1~100 digit100 (4 channel simultaneous sampling)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor Control Method ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control Number of Input Points(pcs.) 2
Setting Method Key Input / RSP input Input Voltage 24VDC::24VDC Failure Detecting Function Heater Single Wire
Acquired Standards UL / CE Allowable voltage fluctuation range About 90 to 110% of Power Supply Voltage Power Consumption 5 W or less
Display Mode No display - Parameter setting and monitoring from external devices (PC, PLC, etc.) Insulation resistance 100 MΩ or more (500 VDC Megger) Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min (between input terminal and power terminal)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±0.5 kV Vibration resistant 5–55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60
Operating Ambient Humidity(%RH) 35-85, for storage: 35-85 Thermoresistor Measurement Precision (A larger one of ±0.5% or ±1°C of PV) below±1 digit Thermocouple measurement (A larger one of ±0.5% or ±1°C of PV) below±1 digit
Temperature Effect (The larger one of ±0 5% or ±2°C of PV) below ±1 digit (provided, in thermocouple input, below -100°C should be within ±5°C) / thermocouple L, U, C, G, R, S, B (The larger one of ±0.5% or ±5°C) should be below ±1 digit Thermoresistor Input Sensor DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) Thermocouple input sensor K, J, E, T, L, N, U, R, S, B, C, G, PLII (13 types)
Proportional bandwidth (P) 0.1~999.9℃/℉ Integral Time (l)(Seconds) 0~9999 Derivative time (D)(Seconds) 0~9999
Control Period (T)(Seconds) 0.1-120.0 (Relay output, only for SSR driving voltage output) Manual reset value(%) 0.0~100.0 Mechanical relay life 10 million times or more
Electrical Relay Life 100,000 times or more (250 VAC 3 A resistance load) Accessories Connection Connector for Expansion Major Characteristics Input / output control of multi channels available with one product / High speed sampling control available / Communication and power wiring between modules not requiring due to expansion through the connecting connector between modules: Expandable up to maximum 31 units / Insulation structure design between input channels (withstand voltage 1,000 VAC) / Parameter configuration available using SCM-US without supplying power or connecting wires