(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Temperature Regulator (High-Accuracy Standard PID Control) (Part Number)

Temperature Regulator (High-Accuracy Standard PID Control)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,121,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
TK4W-14RN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,121,308 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor Control Method ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control Output Type Relay contact
Number of Control Points 1 Number of Input Points(pcs.) 2 Setting Method Key Input / RSP input
Input Voltage 100VAC 50/60Hz::240VAC 50/60Hz Failure Detecting Function Heater Single Wire IP IP65
Acquired Standards UL / CE Allowable voltage fluctuation range About 90 to 110% of Power Supply Voltage Power Consumption 8 VA or less
Display Mode 7-segment (PV: Red, SV: Green), other displays (green, yellow, red) LED type Character size(WxH) PV: 8.5×17.0/SV: 6.0×12.0 Insulation resistance 100 MΩ or more (500 VDC Megger)
Withstand Voltage At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV R phase, S phase Vibration resistant 5–55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours
Operating Ambient Temperature(℃) -10 - 50, for storage: -20 - 60 (with Non-frozen status) Operating Ambient Humidity(%RH) 35-85 (no condensation) Weight (Package Box Excluded)(g) Approx. 211 (approx. 141)
Thermoresistor Indication Normal temperature (23°C ± 5°C) section: (±0.3% of PV or ±1°C, whichever is greater) ± 1 digit/section other than normal temperature: (± 0.5% of PV or ±2°C, whichever is greater) ±1 digit Thermocouple indication Normal temperature (23°C ± 5°C) section: (±0.3% of PV or ±1°C, whichever is greater) ± 1 digit/section other than normal temperature: (± 0.5% of PV or ±2°C, whichever is greater) ±1 digit Analog display Normal temperature (23°C ± 5°C) section: ±0.3% F.S. ±1 digit, section other than normal temperature: ±0.5°C% F.S. ±1 digit
CT input display ±5% F.S. ±1digit Thermoresistor Input Sensor JPt100 Ω, DPt100 Ω, DPt50 Ω, Cu100 Ω, Cu50 Ω, Nikel120 Ω (6 types) Thermocouple input sensor K, J, E, T, L, N, U, R, S, B, C, G, PLII (13 types)
Analog input sensor Voltage:0-100 mV, 0-5 V, 1-5 V, 0-10 V (4 types)/Current: 0-20 mA, 4-20 mA (2 types) Relay control output 250VAC 3A 1a SSR control output 11 VDC ±2 V 20 mA or less
Control Output Current Either DC4-20 mA or DC0-20 mA (Load 500 Ω Max.) Alarm Output Relay: 250 VAC 3A 1a 2 points Optional Output-Transmit Output DC4-20 mA (Load 500 Ω Max., output degree: ±0.3% F.S.)
Optional Output-Communication RS485 communication output (Modbus RTU method) Optional Input-CT Input 0.0-50.0 A (range of measurement of the value of primary hit circuit current) ※CT ratio: 1/1,000 Optional Input-Digital Input Contacted switch: 2 kΩ or less when ON, 90 kΩ or more when OFF / Non-contacted input: Residual voltage 1.0 V or less when ON, Leakage current 0.1 mA or less when OFF / bleeder current: approx. 0.5 mA per input
Adjustment Sensitivity Thermocouple / Thermoresistor: 1 to 100°C/°F (0.1 to 100.0°C/°F) Variable/Analog: 1 to 100 digit Proportional bandwidth (P) 0.1~999.9℃(0.1~999.9%) Integral Time (l)(Seconds) 0~9999
Derivative time (D)(Seconds) 0~9999 Control Period (T)(Seconds) 0.1-120.0 (*Relay output, only for SSR driving voltage output.) Manual reset value(%) 0.0~100.0
Sampling cycle(ms) 50 Mechanical relay life OUT1/2: 5 million times or more, AL1/2: 20 million times or more (5 million times or more for TK4H/W/L) Electrical Relay Life OUT1/2: 0.2 million times or more, AL1/2: 0.1 million times or more (0.2 million times or more for TK4H/W/L)
Power interruption compensation Approx. 10 years (nonvolatile semiconductor memory system) Insulation type Double insulated or reinforced insulation (symbol: times, inner voltage 1 kV between the measuring input and the power supply) Major Characteristics High-speed sampling with 10 times improvement compared to conventional / Significant improvement of visibility by adopting large display unit and high brightness LED / highly-functional control with simultaneous control of heating and cooling and automatic & manual control function / attachment space saving through compact design / Terminal block protection cover provided / multi-input / multi-range

Please check the type/dimensions/specifications of the part TK4W-14RN in the Temperature Regulator (High-Accuracy Standard PID Control) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TK4W-14RN trong chuỗi Temperature Regulator (High-Accuracy Standard PID Control).