(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control | Output Type | Relay contact / SSR driving voltage |
---|---|---|---|---|---|
Number of Control Points | 2 | Number of Input Points(pcs.) | 2 | Setting Method | Key Input |
Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz | Failure Detecting Function | Loop disconnection | Acquired Standards | UL / CE |
Allowable voltage fluctuation range | About 90 to 110% of Power Supply Voltage | Power Consumption | 5 VA or less (100-240 VAC 50/60 Hz) | Display Mode | 7-segment (Red), other displays (green, yellow, red) LED type |
Character size(WxH) | 7.4×15.0 | Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV R phase, S phase | Vibration resistant | 5–55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 (with Non-frozen status) |
Operating Ambient Humidity(%RH) | 35~85 | Weight (Package Box Excluded)(g) | Approx. 174 (approx. 85) | Thermoresistor Indication | Normal temperature (23°C±5°C) section: (±0.5% of PV or ±1°C, whichever is greater) ±1 digit/section other than normal temperature: (±0.5% of PV or ±2°C, whichever is greater) ±1 digit |
Thermocouple indication | Normal temperature (23°C±5°C) section: (±0.5% of PV or ±1°C, whichever is greater) ±1 digit/section other than normal temperature: (±0.5% of PV or ±2°C, whichever is greater) ±1 digit | Thermoresistor Input Sensor | DPt100 Ω, Cu50 Ω (allowable line resistance of 5 Ω or less per wire) | Thermocouple input sensor | K(CA), J(IC), L(IC) |
Relay control output | 250VAC 3A 1a | SSR control output | 12VDC ±2V 20mA Max. | Alarm Output | AL1 Relay : 250VAC 1A 1a |
Adjustment Sensitivity | 1-100°C/°F (0.1-50.0°C/°F) variable | Proportional bandwidth (P) | 0.1~999.9℃/℉ | Integral Time (l)(Seconds) | 0~9999 |
Derivative time (D)(Seconds) | 0~9999 | Control Period (T)(Seconds) | 0.5~120.0 | Manual reset value(%) | 0.0~100.0 |
Sampling cycle(ms) | 100 | Mechanical relay life | Control Output / Alarm Output: 5,000,000 times or more | Electrical Relay Life | Control Output: 200,000 times or more (250 VAC 3 A Resistive Load) / Warning Output: 300,000 times or more (250 VAC 1 A Resistive Load) |
Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) | Insulation type | Double insulated or reinforced insulation (symbol: times, inner voltage 2 kV between the measuring input and the power supply) | Major Characteristics | Significant improvement of visibility through adoption of large display / Reduction of installation space by compact design / display current temperature (PV) of deviation compared to temperature settings (SV) |
Please check the type/dimensions/specifications of the part TC4Y-14R in the Temperature Controller (Practical Dual PID Control) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TC4Y-14R trong chuỗi Temperature Controller (Practical Dual PID Control).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy