(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Rectangular Standard Proximity Sensor

Rectangular Standard Proximity Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      788,914VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PSN25-5AC
PSN25-5AO
PSN30-10AC
PSN30-10AO
PSN30-15AC
PSN30-15AO
PSN40-20AC
PSN40-20AO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Head Size, Dimension L2
(mm)
Detection Head Size, Dimension W (Range)
(mm)
Detection Head Size, Dimension W
(mm)
Detection Head Size, Dimension H (Range)
(mm)
Detection Head Size, Dimension H
(mm)
Standard Detector Setting distance
(mm)
Model configuration control output (or output) Withstand Voltage

788,914 VND

1 Piece(s) 7 Day(s) 3920.1~302520.1~3025.325 x 25 x 1 mm (iron)0~3.5Normally Closed(N.C.)At 2,500 VAC 50/60 Hz for 1 min

788,914 VND

1 Piece(s) 7 Day(s) 3920.1~302520.1~3025.325 x 25 x 1 mm (iron)0~3.5Normally Open(N.O.)At 2,500 VAC 50/60 Hz for 1 min

811,124 VND

1 Piece(s) 18 Day(s) 53-30-3030X30X1 mm (iron)0~7Normally Closed(N.C.)At 1,500 VAC 50/60 Hz for 1 min

811,124 VND

1 Piece(s) 18 Day(s) 53-30-3030X30X1 mm (iron)0~7Normally Open(N.O.)At 1,500 VAC 50/60 Hz for 1 min

818,915 VND

1 Piece(s) 7 Day(s) 5320.1~303020.1~303045 x 45 x 1 mm (iron)0~10.5Normally Closed(N.C.)At 2,500 VAC 50/60 Hz for 1 min

818,915 VND

1 Piece(s) 7 Day(s) 5320.1~303020.1~303045 x 45 x 1 mm (iron)0~10.5Normally Open(N.O.)At 2,500 VAC 50/60 Hz for 1 min

1,363,897 VND

1 Piece(s) 18 Day(s) 53-40-4060X60X1 mm (iron)0~14Normally Closed(N.C.)At 1,500 VAC 50/60 Hz for 1 min

1,363,897 VND

1 Piece(s) 18 Day(s) 53-40-4060X60X1 mm (iron)0~14Normally Open(N.O.)At 1,500 VAC 50/60 Hz for 1 min

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Rectangular Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material ABS resin Amplifier Built-in type
Acquired Standards CE Protection Structure (IEC) IP67 Hysteresis distance 10% or less of detection distance
Power Voltage (Operational Voltage Range) 100-240VAC (85-264VAC) Leakage current(mA) 2.5 or less Response frequency(Hz) 20
Residual Voltage(V) 10 or less Control Output(mA) 5~200 Insulation resistance(㏁) 50 or more (500 VDC megger)
Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit Wiring specifications φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)