(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Proximity Sensor (Cylindrical Type)

Proximity Sensor (Cylindrical Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      759,492VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PRS12-2DN
PRS12-2DN2
PRS12-2DP
PRS12-4DN
PRS12-4DN2
PRS12-4DP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Setting distance
(mm)
Response frequency
(Hz)
Response frequency
(kHz)
Model configuration control output (or output)

759,492 VND

1 Piece(s) 5 Day(s) Shield0~1.4-1.5NPN N.O.(Normally Open)

774,679 VND

1 Piece(s) 18 Day(s) Shield0~1.4-1.5NPN N.C.(Normally Closed)

759,492 VND

1 Piece(s) 18 Day(s) Shield0~1.4-1.5PNP N.O.(Normally Open)

764,224 VND

1 Piece(s) 5 Day(s) Non-shield0~1.4500-NPN N.O.(Normally Open)

774,679 VND

1 Piece(s) 18 Day(s) Non-shield0~2.8500-NPN N.C.(Normally Closed)

759,492 VND

1 Piece(s) 18 Day(s) Non-shield0~2.8500-PNP N.O.(Normally Open)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material ABS resin
Detection Head Size, Dimension M M12 Detection Head Size, Dimension D(Ø) 21 Detection Head Size, Dimension L2(mm) 39
Acquired Standards CE Protection Structure (IEC) IP67 Hysteresis distance 10% or less of detection distance
Standard Detector 12 x 12 x 1 mm (iron) Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Current Consumption(mA) 10 or less
Residual Voltage(V) 1.5 or less Control Output(mA) 200 or less Insulation resistance(㏁) 50 or more (500 VDC megger)
Influence of temperature ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80
Operating Ambient Humidity(%RH) 35-95, for storage: 35-95 Protection circuit Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit Wiring specifications φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)
Material Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC)