(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Proximity Sensor (Cylindrical Type)

Proximity Sensor (Cylindrical Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      874,907VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PR12-2AC
PR12-2AO
PR12-4AC
PR12-4AO
PR18-5AC
PR18-5AO
PR18-8AC
PR18-8AO
PR30-10AO
PR30-15AO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Control Output
(mA)
Model configuration control output (or output) Withstand Voltage Wiring specifications

952,529 VND

1 Piece(s) 5 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.45~150Normally ClosedAt 2,500 VAC 50/60 Hz for 1 minφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

952,529 VND

1 Piece(s) 7 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.45~150Normally OpenAt 2,500 VAC 50/60 Hz for 1 minφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

952,529 VND

1 Piece(s) 5 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85~150Normally ClosedAt 2,500 VAC 50/60 Hz for 1 minφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

947,799 VND

1 Piece(s) 5 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.85~150Normally OpenAt 2,500 VAC 50/60 Hz for 1 minφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

886,037 VND

1 Piece(s) 7 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55~200Normally ClosedAt 2,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

886,037 VND

1 Piece(s) 5 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.55~200Normally OpenAt 2,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

874,907 VND

1 Piece(s) Available 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.65~200Normally ClosedAt 2,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

886,037 VND

1 Piece(s) 5 Day(s) Non-shieldM182953.325 x 25 x 1 mm (iron)0~5.65~200Normally OpenAt 2,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

947,799 VND

1 Piece(s) 5 Day(s) ShieldM30425830X30X1 mm (iron)0~75~200Normally OpenAt 1,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

969,645 VND

1 Piece(s) 7 Day(s) Non-shieldM30425845 x 45 x 1 mm (iron)0~10.55~200Normally OpenAt 2,500 VAC 50/60 Hz for 1 minφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material PBT resin
Acquired Standards CE Protection Structure (IEC) IP67 Hysteresis distance 10% or less of detection distance
Power Voltage (Operational Voltage Range) 100-240VAC (85-264VAC) Leakage current(mA) 2.5 or less Response frequency(Hz) 20
Residual Voltage(V) 10 or less Insulation resistance(㏁) 50 or more (500 VDC megger) Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Indicator Lamp Operation indicator (red LED)
Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95 Protection circuit Surge protection circuit
Material Washer: Nickel-plated iron, standard cable (black): Polyvinyl chloride (PVC)