(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shield | Detection Head Size, Dimension M | Detection Head Size, Dimension D (Ø) | Detection Head Size, Dimension L2 (mm) | Standard Detector | Setting distance (mm) | Current Consumption (mA) | Leakage current (mA) | Response frequency (Hz) | Residual Voltage (V) | Control Output (mA) | Response frequency (kHz) | Model configuration control output (or output) | Influence of temperature | Protection circuit | Wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
686,292 VND | 1 Piece(s) | 6 Day(s) | Shield | M8 | 15 | 30 | 8 x 8 x 1 mm (iron) | 0~1.05 | 10 or less | - | 1500 | 2 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
697,179 VND | 1 Piece(s) | 5 Day(s) | Shield | M8 | 15 | 30 | 8 x 8 x 1 mm (iron) | 0~1.05 | 10 or less | - | 1500 | 2 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
681,371 VND | 1 Piece(s) | 5 Day(s) | Shield | M8 | 15 | 30 | 8X8X1 mm (iron) | 0~1.05 | 10 or less | - | - | 2 or less | 200 or less | 1.5 | PNP N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
862,757 VND | 1 Piece(s) | 18 Day(s) | Shield | M8 | 15 | 30 | 8X8X1 mm (iron) | 0~1.05 | 10 or less | - | - | 2 or less | 200 or less | 1.5 | PNP N.C.(Normally Closed) | ± 20 % or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
693,323 VND | 1 Piece(s) | 4 Day(s) | Non-shield | M8 | 15 | 30 | 8 x 8 x 1 mm (iron) | 0~1.4 | 10 or less | - | 1000 | 2 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
862,757 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M8 | 15 | 30 | 8X8X1 mm (iron) | 0~1.4 | 10 or less | - | - | 2 or less | 200 or less | 1 | NPN N.C.(Normally Closed) | ± 20 % or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
847,571 VND | 1 Piece(s) | 5 Day(s) | Non-shield | M8 | 15 | 30 | 8X8X1 mm (iron) | 0~1.4 | 10 or less | - | - | 2 or less | 200 or less | 1 | PNP N.O.(Normally Open) | ± 20 % or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
862,757 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M8 | 15 | 30 | 8X8X1 mm (iron) | 0~1.4 | 10 or less | - | - | 2 or less | 200 or less | 1 | PNP N.C.(Normally Closed) | ± 20 % or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | ||
764,224 VND | 1 Piece(s) | 4 Day(s) | Shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~1.4 | 10 or less | - | 1500 | 10 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
774,679 VND | 1 Piece(s) | Available | 18 Day(s) | Shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~1.4 | 10 or less | - | - | 1.5 or less | 200 or less | 1.5 | NPN N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | |
759,492 VND | 1 Piece(s) | 18 Day(s) | Shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~1.4 | 10 or less | - | - | 1.5 or less | 200 or less | 1.5 | PNP N.O.(Normally Open) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
774,679 VND | 1 Piece(s) | 18 Day(s) | Shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~1.4 | 10 or less | - | - | 1.5 or less | 200 or less | 1.5 | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
630,183 VND | 1 Piece(s) | 4 Day(s) | Non-shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~2.8 | 10 or less | - | 500 | 10 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
779,409 VND | 1 Piece(s) | 7 Day(s) | Non-shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~2.8 | 10 or less | - | 500 | 10 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
630,183 VND | 1 Piece(s) | 7 Day(s) | Non-shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~2.8 | 10 or less | - | 500 | 10 or less | 200 or less | - | PNP N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
774,679 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M12 | 21 | 39 | 12 x 12 x 1 mm (iron) | 0~2.8 | 10 or less | - | 500 | 1.5 or less | 200 or less | - | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
723,953 VND | 1 Piece(s) | 5 Day(s) | Shield | M18 | 29 | 47.5 | 18 x 18 x 1 mm (iron) | 0~3.5 | 10 or less | - | 500 | 10 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
596,456 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 47.5 | 18 x 18 x 1 mm (iron) | 0~3,5 | 10 or less | - | 500 | 1.5 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
713,936 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 47.5 | 18 x 18 x 1 mm (iron) | 0~3,5 | 10 or less | - | 500 | 1.5 or less | 200 or less | - | PNP N.O.(Normally Open) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
729,119 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 47.5 | 18 x 18 x 1 mm (iron) | 0~3,5 | 10 or less | - | 500 | 1.5 or less | 200 or less | - | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
610,881 VND | 1 Piece(s) | 4 Day(s) | Non-shield | M18 | 29 | 47 | 25 x 25 x 1 mm (iron) | 0~5.6 | 10 or less | - | 350 | 10 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
729,119 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 47 | 25X25X1 mm (iron) | 0~5.6 | 10 or less | - | 350 | 1.5 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
610,881 VND | 1 Piece(s) | 5 Day(s) | Non-shield | M18 | 29 | 47 | 25 x 25 x 1 mm (iron) | 0~5.6 | 10 or less | - | 350 | 10 or less | 200 or less | - | PNP N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
729,119 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 47 | 25X25X1 mm (iron) | 0~5.6 | 10 or less | - | 350 | 1.5 or less | 200 or less | - | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
820,821 VND | 1 Piece(s) | 5 Day(s) | Shield | M30 | 42 | 58 | 30 x 30 x 1 mm (iron) | 0~7 | 10 or less | - | 400 | 10 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
814,162 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 58 | 30X30X1 mm (iron) | 0~7 | - | - | 400 | 1.5 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
798,976 VND | 1 Piece(s) | Available | 18 Day(s) | Shield | M30 | 42 | 58 | 30X30X1 mm (iron) | 0~7 | - | - | 400 | 1.5 or less | 200 or less | - | PNP N.O.(Normally Open) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | |
814,162 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 58 | 30X30X1 mm (iron) | 0~7 | - | - | 400 | 1.5 or less | 200 or less | - | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
820,821 VND | 1 Piece(s) | 8 Day(s) | Non-shield | M30 | 42 | 58 | 45 x 45 x 1 mm (iron) | 0~10.5 | 10 or less | - | 400 | 1.5 or less | 200 or less | - | NPN N.O.(Normally Open) | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR08 Series: ± 20% or less | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
814,162 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 58 | 45X45X1 mm (iron) | 0~10.5 | - | - | 200 | 1.5 or less | 200 or less | - | NPN N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
646,534 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 58 | 45X45X1 mm (iron) | 0~10.5 | - | - | 200 | 1.5 or less | 200 or less | - | PNP N.O.(Normally Open) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
814,162 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 58 | 45X45X1 mm (iron) | 0~10.5 | - | - | 200 | 1.5 or less | 200 or less | - | PNP N.C.(Normally Closed) | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
785,484 VND | 1 Piece(s) | 4 Day(s) | Non-shield | M12 | 21 | 42.5 | 12 x 12 x 1 mm (iron) | 0~2.8 | - | 0.6 or less | 500 | 3.5 or less (5 for nonpolar type) | 100 or less | - | Normally Open | ± 10% or less of sensing range at 20°C in the operating ambient temperature range, PRT08 Series: ± 20% or less | Surge protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) |
Loading...Tải…
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) | Sensor Detection Surface Material | PBT resin |
Acquired Standards | CE | Protection Structure (IEC) | IP67 | Hysteresis distance | 10% or less of detection distance |
Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) | Insulation resistance(㏁) | 50 or more (500 VDC megger) | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Operation indicator (red LED) |
Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 | Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 | Material | Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy