(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step |
---|---|---|---|
Drive Method | Bipolar | Power Voltage | 100-220VAC 50/60Hz |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more |
Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) | Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) |
Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Show MoreXem thêm | |||
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Obtained Standards | CE |
Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step |
---|---|---|---|
Drive Method | Bipolar | Power Voltage | 100-220VAC 50/60Hz |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more |
Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) | Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) |
Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Show MoreXem thêm | |||
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Obtained Standards | CE |
Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Show LessHiện ít hơn |
Loading...Tải…
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step |
---|---|---|---|
Drive Method | Bipolar | Power Voltage | 100-220VAC 50/60Hz |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more |
Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) | Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) |
Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Show MoreXem thêm | |||
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Obtained Standards | CE |
Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Show LessHiện ít hơn |
Loading...Tải…
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step |
---|---|---|---|
Drive Method | Bipolar | Power Voltage | 100-220VAC 50/60Hz |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more |
Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) | Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) |
Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Show MoreXem thêm | |||
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Obtained Standards | CE |
Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Show LessHiện ít hơn |
Loading...Tải…
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step |
---|---|---|---|
Drive Method | Bipolar | Power Voltage | 100-220VAC 50/60Hz |
Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more |
Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) | Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) |
Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Show MoreXem thêm | |||
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Obtained Standards | CE |
Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Show LessHiện ít hơn |
Power Supply | Phase 5 | Step Angle(°) | 0.72° per step | Drive Method | Bipolar |
---|---|---|---|---|---|
Power Voltage | 100-220VAC 50/60Hz | Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Driving current(A/Phase) | 0.4~1.4 |
Resolution | 1, 2, 4, 5, 8, 10, 16, 20, 25, 40, 50, 80, 100, 125, 200, 250 split (0.72°-0.00288°/Phase) | Input Pulse Characteristics | 1 μs or more, 1 ms or more | Input Resistance | 270Ω(CW, CCW), 390Ω(HOLD OFF),10Ω(ALARM) |
Insulation resistance | 100 MΩ or more (500 VDC Megger, Between pre-terminal and case) | Dielectric strength | 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2,000 V |
Vibration resistant | 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | 0-50 (for storage: -10 - 60) | Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 |
Obtained Standards | CE | Weight (Main Body)(g) | Approximately 820 (approx. 660) | Major Characteristics | It is equipped with various functions including automatic down of the current, the self test function, etc./Low speed rotation and extremely sensitive control are available by operating the micro step./The photo coupler input insulation method is applied to minimize the effect of exterior noise. |
Please check the type/dimensions/specifications of the part MD5-HF14-A in the 5-Phase Micro Step Driver MD5-HF14 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MD5-HF14-A trong chuỗi 5-Phase Micro Step Driver MD5-HF14 Series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy