(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

2-Phase Stepper Motor Driver (Unipolar Micro-Stepper)

2-Phase Stepper Motor Driver (Unipolar Micro-Stepper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,997,458VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
MD2U-MD20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,997,458 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Phase 2 Step Angle(°) 1.8° per step Drive Method Unipolar
Power Voltage 24-35VDC Allowable voltage fluctuation range 90 to 110% of power supply voltage Driving current(A/Phase) 0.5~2
Current Consumption 3 A or less Resolution 1, 2, 4, 5, 8, 10, 16, 20 split (1.8°-0.09°/step) Input Pulse Characteristics 10 μs or more, 1 ms or more
Input Resistance 300Ω(CW, CCW), 390Ω(HOLD OFF) Insulation resistance 200 MΩ or more (500 VDC Megger, Between pre-terminal and case) Dielectric strength 1,000 VAC 50/60 Hz for 1 min (between all terminals and cases)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±500 V Vibration resistant 5-60 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours Impact resistance 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction
Operating Ambient Temperature(℃) 0-50 (for storage: -20 - 60) Operating Ambient Humidity(%RH) 35-85, for storage: 35-85 Obtained Standards CE
Weight (Main Body)(g) Approx. 295 (approx. 180) Major Characteristics Self retentivity when stopping by resting current adjustment (brake function) / Low vibration motion with micro step operation / Photo coupler input insulation method applied to minimize the effects of outside noise

Please check the type/dimensions/specifications of the part MD2U-MD20 in the 2-Phase Stepper Motor Driver (Unipolar Micro-Stepper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MD2U-MD20 trong chuỗi 2-Phase Stepper Motor Driver (Unipolar Micro-Stepper).