(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Proximity Sensor (Capacitance Type)

Proximity Sensor (Capacitance Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      968,775VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
CR30-15AC
CR30-15AO
CR30-15DN
CR30-15DN2
CR30-15DP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStandard Detector Power Voltage (Operational Voltage Range) Current Consumption
(mA)
Leakage current
(mA)
Response frequency
(Hz)
Residual Voltage
(V)
Control Output
(mA)
Model configuration control output (or output) Protection circuit Wiring specifications

1,415,529 VND

1 Piece(s) 5 Day(s) 50 x 50 x 1 mm (iron)100-240VAC 50/60Hz(85-264VAC)-2.2 mA or less2020 or less5~200Normally ClosedSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,415,529 VND

1 Piece(s) 18 Day(s) 50 x 50 x 1 mm (iron)100-240VAC 50/60Hz(85-264VAC)-2.2 mA or less2020 or less5~200Normally OpenSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,250,432 VND

1 Piece(s) 5 Day(s) 50 x 50 x 1 mm (iron)12-24VDC(10-30VDC)15 or less-501.5 or less200 or lessNPN Normally OpenSurge protection circuit, power reverse connection protection circuitφ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

1,263,671 VND

1 Piece(s) 18 Day(s) 50X50X1 mm (iron)12-24VDC(10-30VDC)15 or less-501.5 or less200 or lessNPN Normally ClosedSurge protection circuit, power reverse connection protection circuitφ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

968,775 VND

1 Piece(s) 18 Day(s) 50X50X1 mm (iron)12-24VDC(10-30VDC)15 or less-501.5 or less200 or lessPNP Normally OpenSurge protection circuit, power reverse connection protection circuitφ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Non-magnetic metal / Non-metallic (capacitive type) Operating Environment Standard
Shield Non-shield Detection Type Front detection Sensor Case Material Brass (Nickel-plated)
Sensor Detection Surface Material ABS resin Amplifier Built-in type Detection Head Size, Dimension M M30
Detection Head Size, Dimension D(Ø) 42 Detection Head Size, Dimension L2(mm) 71 Protection Structure (IEC) IP65
Hysteresis distance 20% or less of detection distance Setting distance(mm) 0~10.5 Insulation resistance(㏁) 50 or more (500 VDC megger)
Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80
Operating Ambient Humidity(%RH) 35-95, for storage: 35-95 Material Washer: Nickel-plated iron, standard cable (black): Polyvinyl chloride (PVC)