(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR18-8AC |
CR18-8AO |
CR18-8DN |
CR18-8DN2 |
CR18-8DP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Power Voltage (Operational Voltage Range) | Current Consumption (mA) | Leakage current (mA) | Response frequency (Hz) | Residual Voltage (V) | Control Output (mA) | Model configuration control output (or output) | Protection circuit | Wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,420,259 VND | 1 Piece(s) | 7 Day(s) | 100-240VAC 50/60Hz(85-264VAC) | - | 2.2 or less | 20 | 20 or less | 5~200 | Normally Closed | Surge protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
1,420,259 VND | 1 Piece(s) | 5 Day(s) | 100-240VAC 50/60Hz(85-264VAC) | - | 2.2 or less | 20 | 20 or less | 5~200 | Normally Open | Surge protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
973,696 VND | 1 Piece(s) | 8 Day(s) | 12-24VDC(10-30VDC) | 15 or less | - | 50 | 1.5 or less | 200 or less | NPN Normally Open | Surge protection circuit, power reverse connection protection circuit | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
1,250,432 VND | 1 Piece(s) | 7 Day(s) | 12-24VDC(10-30VDC) | 15 or less | - | 50 | 1.5 or less | 200 or less | NPN Normally Closed | Surge protection circuit, power reverse connection protection circuit | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
1,248,484 VND | 1 Piece(s) | 18 Day(s) | 100-240VAC 50/60Hz(85-264VAC) | - | 2.2 mA or less | 20 | 20 or less | 5~200 | PNP Normally Open | Surge protection circuit, overcurrent protection circuit | φ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) |
Loading...Tải…
Sensor Shape | Cylindrical type | Detection Object | Non-magnetic metal / Non-metallic (capacitive type) | Operating Environment | Standard |
---|---|---|---|---|---|
Shield | Shield | Detection Type | Front detection | Sensor Case Material | PA6 |
Amplifier | Built-in type | Detection Head Size, Dimension M | M18 | Detection Head Size, Dimension D(Ø) | 26.5 |
Detection Head Size, Dimension L2(mm) | 71.5 | Protection Structure (IEC) | IP66 | Hysteresis distance | 20% or less of detection distance |
Standard Detector | 50 x 50 x 1 mm (iron) | Setting distance(mm) | 0~5.6 | Insulation resistance(㏁) | 50 or more (500 VDC megger) |
Influence of temperature | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 |
Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 | Material | General cable (black): Polyvinyl chloride (PVC) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy