(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BY500-TDT |
BY500-TDT1 |
BY500-TDT2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Wiring specifications | Head Maximum Size Length L (Range) |
---|---|---|---|---|---|---|---|---|---|
944,764 VND | 1 Piece(s) | 4 Day(s) | - | - | - | Light Projector: φ4, 3 cores, Length: 2 m (AWG22, Wire Diameter: 0.08 mm, the number of element wire: 60, isolator outer diameter: φ1.25) | - | ||
786,200 VND | 1 Piece(s) | 6 Day(s) | 12 | 16 | 25.1~30 | Light Projector: φ4, 3 cores, Length: 2 m (AWG22, Wire Diameter: 0.08 mm, the number of element wire: 60, isolator outer diameter: φ1.25) | 25.1~30 | ||
786,200 VND | 1 Piece(s) | 6 Day(s) | 12 | 16 | 25.1~30 | Optical receiver: φ4, 4 cores, length: 2 m (AWG22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | 25.1~30 |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Flood and light-receiving part peculiar style | Detection Light Type | Standard | Detection Light Color | Infrared Rays |
Head Shape | Rectangular | Head Material | Resin | Detection Distance(mm) | 500 |
Smallest Detected Subject(Ø) | 5mm | Operating Environment | Standard | Operating Temperature Range(°C) | -10::60 |
Operating Humidity Range(%) | 35::85 | Protection Structure | IP50 | Detection object | Opaque boy |
Response speed(ms) | 1 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Infrared LED (940 nm) | Operation Mode | Dark ON | Control Output | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Indicator Lamp | Operation indicator: Red LED | Insulation resistance | 20 MΩ or more (500 VDC Megger) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case: ABS, Detecting Element: Acrylic |
Accessories | Fixing bracket, bolt/nut | Major Characteristics | Minimization of malfunctions caused by disturbance light using the flood / light receiving synchronized system | Weight(g) | Approx. 150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy