(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BUP Series U-Shaped Type Photo Sensor (Part Number)

BUP Series U-Shaped Type Photo Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      800,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BUP-30
BUP-30S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSmallest Detected Subject
(Ø)
Operating Temperature Range
(°C)
Protection Structure Adjust sensitivity Accessories

800,160 VND

1 Piece(s) Same day -4mm-25~65IP66Fixed-

1,238,863 VND

1 Piece(s) 5 Day(s) 101.5mm-10~60IP50VR built-inVR adjustment driver

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Flood and light-receiving part peculiar style Detection Light Type Standard Detection Light Color Infrared Rays
Head Shape Groove Type Head Material Resin Detection Distance(mm) 30
Operating Environment Standard Operating Humidity Range(%) 35::85 Max. Head Size, Width W(mm) 52
Max. Head Size, Height H(mm) 20 Max. Head Size, Length L(mm) 50.1~80 Detection object Opaque boy
Response speed(ms) 1 or less Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption 30 mA or less
Operating light source Infrared LED (940 nm) Operation Mode Convert Light ON/Dark ON Using the control line Control Output Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output)
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Power Indicator: Green LED, Motion Indicator: Red LED Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: ABS, Cap: PC
Wiring specifications φ4, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Obtained Standards CE Major Characteristics Strengthened noise resistance against disturbance light/fast response type
Head Maximum Size Length L (Range) 50.1~80 Weight(g) Approx. 90