(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BPS3M-TDT |
BPS3M-TDT-P |
BPS3M-TDTL |
BPS3M-TDTL-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Operation Mode | Control Output |
---|---|---|---|---|---|---|
1,401,736 VND | 1 Piece(s) | 4 Day(s) | Dark ON | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | ||
1,400,344 VND | 1 Piece(s) | 18 Day(s) | Dark ON | PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less) | ||
1,400,344 VND | 1 Piece(s) | 18 Day(s) | Light ON | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | ||
1,400,344 VND | 1 Piece(s) | 18 Day(s) | Light ON | PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less) |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Flood and light-receiving part peculiar style | Detection Light Type | Standard | Detection Light Color | Infrared Rays |
Head Shape | Rectangular | Head Material | Resin | Detection Distance(mm) | 3000 |
Smallest Detected Subject(Ø) | 5mm | Operating Environment | Standard | Operating Temperature Range(°C) | -25::65 |
Operating Humidity Range(%) | 35::85 | Protection Structure | IP67 | Max. Head Size, Width W(mm) | 16 |
Max. Head Size, Height H(mm) | 7.5 | Max. Head Size, Length L(mm) | 25.1~30 | Detection object | Opaque boy |
Response speed(ms) | 1 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 20 mA or less |
Operating light source | Infrared LED (850 nm) | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Indicator Lamp | Flood Part: Power Indicator (Red LED), Light-receiving Part: Motion Indicator (Red LED) |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC | Wiring specifications | φ3 cores, 3 cores, length: 2 m (light projector: φ 3, 2 cores, length: 2 m) (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | Obtained Standards | CE |
Major Characteristics | Flat Type for easy attachment/small size while providing the detection distance of 3 m | Head Maximum Size Length L (Range) | 25.1~30 | Weight(g) | Approx. 66 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy