(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BM1M-MDT |
BM3M-TDT1.2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Type | Light Axis Arrangement Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Current Consumption | Material | Wiring specifications | Accessories | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
879,243 VND | 1 Piece(s) | 6 Day(s) | Reflection | Use a flood and light-receiving integrated reflector. | 100~1000 | 60mm | 40 mA or less | Case: ABS, Detecting Element: Acrylic | φ4 mm, 3 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) | Fixing bracket, bolt, nut, mirror (MS-2) | Approx. 105 | ||
1,143,693 VND | 1 Piece(s) | 4 Day(s) | Penetration | Flood and light-receiving part peculiar style | 3000 | 8mm | 45 mA or less | Case: ABS, Detecting Element: PC | φ4 mm, 3 cores, length: 2 m (light projector: line 3 mm, 2 cores, length: 2 m) (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) | Fixing bracket, bolt, nut | Approx. 170 |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Light Type | Standard |
---|---|---|---|---|---|
Detection Light Color | Infrared Rays | Head Shape | Rectangular | Head Material | Resin |
Operating Environment | Standard | Operating Temperature Range(°C) | -10::60 | Operating Humidity Range(%) | 35::85 |
Max. Head Size, Width W(mm) | 16 | Max. Head Size, Height H(mm) | 28.4 | Max. Head Size, Length L(mm) | 50.1~80 |
Detection object | Opaque boy | Response speed(ms) | 3 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) |
Operating light source | Infrared LED (940 nm) | Adjust sensitivity | Fixed | Operation Mode | Dark ON |
Control Output | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | Protection circuit | Power Reverse Connection Protection Circuit | Indicator Lamp | Operation indicator: Red LED |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Obtained Standards | CE | Major Characteristics | Small and lightweight, easy to install in a narrow space / Easy installation with screw fixing / power reverse connection protection circuit built-in | Head Maximum Size Length L (Range) | 50.1~80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy