(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton |
---|---|---|---|
Detection Type | Reflection | Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. |
Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) | Smallest Detected Subject(Ø) | 75mm |
Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Show MoreXem thêm | |||
Operating Temperature Range(°C) | -25~55 | Operating Humidity Range(%) | 35~85 |
Protection Structure | IP65 | Max. Head Size, Width W(mm) | 10.6 |
Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function | Indicator Lamp | Operation indicator: Red, stable indicator: Green |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE |
Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error | Head Maximum Size Length L (Range) | 30.1~40 |
Weight(g) | Approx. 60 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton |
---|---|---|---|
Detection Type | Reflection | Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. |
Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) | Smallest Detected Subject(Ø) | 75mm |
Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Show MoreXem thêm | |||
Operating Temperature Range(°C) | -25~55 | Operating Humidity Range(%) | 35~85 |
Protection Structure | IP65 | Max. Head Size, Width W(mm) | 10.6 |
Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function | Indicator Lamp | Operation indicator: Red, stable indicator: Green |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE |
Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error | Head Maximum Size Length L (Range) | 30.1~40 |
Weight(g) | Approx. 60 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton |
---|---|---|---|
Detection Type | Reflection | Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. |
Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) | Smallest Detected Subject(Ø) | 75mm |
Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Show MoreXem thêm | |||
Operating Temperature Range(°C) | -25~55 | Operating Humidity Range(%) | 35~85 |
Protection Structure | IP65 | Max. Head Size, Width W(mm) | 10.6 |
Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function | Indicator Lamp | Operation indicator: Red, stable indicator: Green |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE |
Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error | Head Maximum Size Length L (Range) | 30.1~40 |
Weight(g) | Approx. 60 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton |
---|---|---|---|
Detection Type | Reflection | Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. |
Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) | Smallest Detected Subject(Ø) | 75mm |
Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Show MoreXem thêm | |||
Operating Temperature Range(°C) | -25~55 | Operating Humidity Range(%) | 35~85 |
Protection Structure | IP65 | Max. Head Size, Width W(mm) | 10.6 |
Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function | Indicator Lamp | Operation indicator: Red, stable indicator: Green |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE |
Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error | Head Maximum Size Length L (Range) | 30.1~40 |
Weight(g) | Approx. 60 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton |
---|---|---|---|
Detection Type | Reflection | Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. |
Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin |
Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) | Smallest Detected Subject(Ø) | 75mm |
Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Show MoreXem thêm | |||
Operating Temperature Range(°C) | -25~55 | Operating Humidity Range(%) | 35~85 |
Protection Structure | IP65 | Max. Head Size, Width W(mm) | 10.6 |
Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 30 mA or less |
Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) |
Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function | Indicator Lamp | Operation indicator: Red, stable indicator: Green |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours |
Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE |
Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error | Head Maximum Size Length L (Range) | 30.1~40 |
Weight(g) | Approx. 60 | - | - |
Show LessHiện ít hơn |
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Use a flood and light-receiving integrated reflector. | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Rectangular | Head Material | Resin | Detection Distance(mm) | 100-3000 (when using Mirror MS-2A) / 100-4000 (when using Mirror MS-2S) / 100-5000 (when using Mirror MS-3S) |
Smallest Detected Subject(Ø) | 75mm | Detection Type (Selectable only with Reflection Type) | Recurrent Reflection | Operating Environment | Standard |
Operating Temperature Range(°C) | -25::55 | Operating Humidity Range(%) | 35::85 | Protection Structure | IP65 |
Max. Head Size, Width W(mm) | 10.6 | Max. Head Size, Height H(mm) | 20 | Max. Head Size, Length L(mm) | 30.1~40 |
Detection object | Opaque boy | Response speed(ms) | 1 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) |
Current Consumption | 30 mA or less | Operating light source | Red LED (660 nm) | Adjust sensitivity | VR built-in |
Operation Mode | Light ON / Dark ON switched by VR | Control Output | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function |
Indicator Lamp | Operation indicator: Red, stable indicator: Green | Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver, Mirror (MS-2A) | Obtained Standards | CE | Major Characteristics | Superior noise resistance and minimized inverter disturbance light effect / Long-range detection realized with high performance lens / Built-in M.S.R (Mirror Surface Rejection) function minimizes detection error |
Head Maximum Size Length L (Range) | 30.1~40 | Weight(g) | Approx. 60 |
Please check the type/dimensions/specifications of the part BJ3M-PDT in the BJ Series Long Distance Sensing Type Photo Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BJ3M-PDT trong chuỗi BJ Series Long Distance Sensing Type Photo Sensor.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy