(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

BF4R Series Optical Fiber Sensor (Part Number)

BF4R Series Optical Fiber Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,112,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
BF4R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,112,450 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fiber Sensor (amp) Detection Object Colored cotton Amplifier Installation Type Amplifier single product
Operating Temperature Range(°C) -10::50 Operating Humidity Range(%) 35::85 Max. Head Size, Height H(mm) 12
Max. Head Size, Length L(mm) 34 Response speed(ms) Below 0.5 (Hz 1), below 0.7 (Hz 2) Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less)
Operating light source Red Modulated Light Adjust sensitivity Sensitivity setting button (ON/OFF) Operation Mode Light ON / Dark ON automatically selected according to sensitivity setting sequence
Control Output Load voltage: 30 VDC or less / Load current: 100 mA or less / Current voltage-NPN: 1 V or less (load current: 50 mA), 0.4 V or less (load current: 16 mA)/PNP: 2.5 V or less Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED, stable indicator: Green LED (On when stable light is on or when stable dark is on)
Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface)
Material Case: ABS, Cover: PC Wiring specifications φ4, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) Accessories Fixing bracket, bolt, nut
Obtained Standards CE Weight(g) Approx. 65

Please check the type/dimensions/specifications of the part BF4R in the BF4R Series Optical Fiber Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BF4R trong chuỗi BF4R Series Optical Fiber Sensor.