(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Fiber Sensor (amp) | Detection Object | Colored cotton | Amplifier Installation Type | Amplifier single product |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::50 | Operating Humidity Range(%) | 35::85 | Max. Head Size, Height H(mm) | 15 |
Max. Head Size, Length L(mm) | 39 | Response speed(ms) | 1 or less | Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) |
Operating light source | Red LED (modulated type) | Adjust sensitivity | VR built-in (2-stage adjustment: forceful adjustment and fine adjustment) | Operation Mode | Convert Light ON/Dark ON Using the control line |
Control Output | Load voltage: 30 VDC or less / Load current: 200 mA or less / Current voltage: 1 V or less | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Indicator Lamp | Operation indicator: Red LED |
Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (50 G) 3 times for each X, Y, Z direction | Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) |
Material | Case: ABS, Cover: PC | Wiring specifications | φ5, 4 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1) | Accessories | VR adjustment screwdriver, fixing bracket, bolt, nut |
Weight(g) | Approx. 90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy