(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined) (Part Number)

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      912,641VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BEN5M-MDT
BEN5M-MFR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Axis Arrangement Type Operating Environment Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Response speed
(ms)
Power Voltage Current Consumption Control Output Relay life Protection circuit Indicator Lamp Insulation type Noise resistant Malfunction Obtained Standards Major Characteristics Head Maximum Size Length L (Range) Weight
(g)

912,641 VND

1 Piece(s) 4 Day(s) Use a flood and light-receiving integrated reflector.Standard185040.1~501 or less12-24 VDC±10% (ripple P-P : 10% or less)40 mA or lessLoad voltage: 30 VDC or less / Load current: 200 mA or less / Residual voltage-NPN: 1 V or less, PNP: 2.5 V or less (simultaneous NPN/PNP open collector output)-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection CircuitOperation indicator: Red, stable indicator: Green-Square wave noise (pulse width 1 μs) by noise simulator ±240 V-CEDC power, no contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated IC40.1~50Approx. 200

1,202,926 VND

1 Piece(s) 4 Day(s) -----20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)-Relay: Contact output (contact capacity: 30 VDC 3 A resistive load, 250 VAC 3 A resistive load, contact configuration: 1 C)Mechanical: 50 million times or more, electric: 100,000 times or more-Operation indicator: Red, stable indicator: Green (Red indicator of the floodlight is the power indicator)Double insulated or reinforced insulation (symbol: times, inner voltage between measuring input and power supply: 1 kV)Square wave noise (pulse width 1 μs) by noise simulator ±1,000 V10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutes-Free power, Relay contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated IC-Approx. 208

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Detection Light Type Standard Detection Light Color Infrared Rays Head Shape Rectangular
Head Material Resin Detection Distance(mm) 100~5000 Smallest Detected Subject(Ø) 60mm
Detection Type (Selectable only with Reflection Type) Recurrent Reflection Operating Temperature Range(°C) -20::65 Operating Humidity Range(%) 35::85
Protection Structure IP50 Detection object Opaque boy Operating light source Infrared LED (850 nm)
Adjust sensitivity VR built-in Operation Mode Light ON / Dark ON switched by VR Optical receiving element Photo IC
Insulation resistance 20 MΩ or more (500 VDC Megger) Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case, Case Cover: Heat Resistant ABC, Detecting Element: PC
Wiring specifications φ5.0 mm, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Accessories VR adjustment screwdriver, fixing bracket, bolt, nut, mirror (MS-2)