(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined) (Part Number)

BEN Series Photo Sensor with Built-in Amplifier (AC/DC Combined)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,071,427VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BEN10M-TDT
BEN10M-TFR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngResponse speed
(ms)
Power Voltage Current Consumption Control Output Relay life Protection circuit Insulation type Noise resistant Malfunction Obtained Standards Major Characteristics Weight
(g)

1,071,427 VND

1 Piece(s) 5 Day(s) 1 or less12-24 VDC±10% (ripple P-P : 10% or less)40 mA or lessLoad voltage: 30 VDC or less / Load current: 200 mA or less / Residual voltage-NPN: 1 V or less, PNP: 2.5 V or less (simultaneous NPN/PNP open collector output)-Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit-Square wave noise (pulse width 1 μs) by noise simulator ±240 V-CEDC power, no contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated ICApprox. 342

1,503,390 VND

1 Piece(s) 6 Day(s) 20 or less24-240 VAC ±10% 50/60 Hz/24-240 VDC ±10% (Ripple P-P: 10% or less)4 VA or lessRelay: Contact output (contact capacity: 30 VDC 3 A resistive load, 250 VAC 3 A resistive load, contact configuration: 1 C)Mechanical: 50 million times or more, electric: 100,000 times or more-Double insulated or reinforced insulation (symbol: times, inner voltage between measuring input and power supply: 1 kV)Square wave noise (pulse width 1 μs) by noise simulator ±1,000 V10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 10 minutes-Free power, Relay contact point output type/clearly identified indicator even from a distance/stable operation check available through mounting a safe light on indicator/high reliability provided through the use of a dedicated ICApprox. 354

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Flood and light-receiving part peculiar style Detection Light Type Standard Detection Light Color Infrared Rays
Head Shape Rectangular Head Material Resin Detection Distance(mm) 10000
Smallest Detected Subject(Ø) 16mm Operating Environment Standard Operating Temperature Range(°C) -20::65
Operating Humidity Range(%) 35::85 Protection Structure IP50 Max. Head Size, Width W(mm) 18
Max. Head Size, Height H(mm) 50 Max. Head Size, Length L(mm) 40.1~50 Detection object Opaque boy
Operating light source Infrared LED (850 nm) Optical receiving element Photo IC Indicator Lamp Operation indicator: Red, stable indicator: Green (Red indicator of the floodlight is the power indicator)
Insulation resistance 20 MΩ or more (500 VDC Megger) Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case, Case Cover: Heat Resistant ABC, Detecting Element: PC
Wiring specifications Φ5.0 mm, 4 cores, length: 2 m (projection section: φ5.0 mm, 2 cores, length: 2 m)(AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Accessories VR adjustment screwdriver, fixing bracket, bolt, nut Head Maximum Size Length L (Range) 40.1~50