(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Variable Rod Lever Type Limit Switch HY-LS807N

Variable Rod Lever Type Limit Switch HY-LS807N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      439,459VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Compact and lightweight by using a plastic case
·Ensures safety against electric leakage with a plastic case
·Easy to select from 6 types of actuators.
·IP54 protection structure (When using our connector HYC-M1 for the wiring port)
·Wiring port connector standard 1/2PF

 
Part Number
HY-LS807N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

439,459 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detector Shape Lever-free type (Knurled shaft only) Main Body Size Standard Environment Standard
Roller Lever Shape Type Variable rod lever Operating Temperature Range(°C) -10::70 Protection Structure IP54
Force Required for Push Side O.F.(N) 4.21 Angle to Switching P.T(deg) 18~27 Contact Type 2-circuit double end
Contact Material Silver alloy Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 120
Main Body External Dimension, Width W(mm) 31 Main Body External Dimension, Length L(mm) 31 Withstand Voltage 2,000 V ac 50/60 Hz for 1 minute (Each terminal and non-charger terminals)
Insulation resistance(㏁) 100 or more (500 V d.c insulation resistance mete) Contact Resistance(㏁) 25 or less (Default value) Rated Voltage 250 V a.c., 30 V d.c.
Actuator Strength O.F (power required for action) x 5, for 1 min in the action direction Vibration Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours Impact(㎨) 100 (Endurance), 50 (Malfunction)
Allowable Operation Speed(㎧) 0.1 ~ 0.5 Electrical life 100,000 times or more (open-close frequency 30 times/min or less) Operating Ambient Humidity(% R.H.) 45 ~ 95
Rated Current 6 A 250 V a.c., 4 A 30 V d.c. R.F(N) 0.42 O.T(°) 30
M.D(°) 14 Weight(g) Approx. 60 Contact Point Structure M3 screw tightening terminal, 2-circuit double end (1a1b)

Please check the type/dimensions/specifications of the part HY-LS807N in the Variable Rod Lever Type Limit Switch HY-LS807N series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-LS807N trong chuỗi Variable Rod Lever Type Limit Switch HY-LS807N.