(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A coupling connection port can be easily provided by welding.
Part Number |
---|
600-08.000 |
600-08.100 |
600-10.000 |
600-10.100 |
600-12.000 |
600-12.100 |
600-14.000 |
600-14.100 |
600-42.000 |
600-42.100 |
600-51.000 |
600-51.100 |
600-52.000 |
600-52.100 |
600-61.000 |
600-61.100 |
600-62.000 |
600-62.100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Size T |
---|---|---|---|---|---|---|
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | M8x1 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | M8x1 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | M10x1 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | M10x1 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | M12x1.5 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | M12x1.5 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | M14x1.5 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | M14x1.5 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | G 1/4 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | G 1/4 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Rc 1/8 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Rc 1/8 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Rc 1/4 | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Rc 1/4 | ||
190,320 VND | 1 Piece(s) | 6 Day(s) or more | Iron | 1/8 NPT | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | 1/8 NPT | ||
209,441 VND | 1 Piece(s) | 6 Day(s) or more | Iron | 1/4 NPT | ||
477,176 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | 1/4 NPT |
Loading...Tải…
Type | Others | Details of Other Related Components | Welded Stud |