(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Duct Band Reel/Clamp

Duct Band Reel/Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,639,854VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Cut to the required size to match the duct aperture.
· Cut exactly to the determined length.
· Scale marked on the product meaning a ruler is not required to measure where to cut.
· This single item can be used with ducts of varying diameters.
· Safe and secure beveling.
· Correct size and fit with zero waste.
· 30 meters can be accommodated in the case.
· Tightening of the clamp is done with one screwdriver.
· Easy measurement by simply aligning the guide.
· Convenient to carry around, and inventory control is also easy.

Part Number
C-50
DBR-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Material Length
(m)
Thickness
(mm)
Width
(mm)
Qty.

1,639,854 VND

1 Piece(s) 5 Day(s) or more ClampNickel-plated (only thread part zinc-plated)---50 pcs.

1,639,854 VND

1 Piece(s) 5 Day(s) or more BandSUS430300.69-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Material Length
(m)
Thickness
(mm)
Width
(mm)
Qty.

Loading...Tải…

  1. 1
Close

Comparison list