(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Check valve type fitting to mount to the air bleeding and pressure measurement part. 9 types of screw types are available.
Part Number |
---|
100-08.002 |
100-08.102 |
100-10.002 |
100-10.102 |
100-12.001 |
100-12.101 |
100-14.001 |
100-14.101 |
100-42.001 |
100-42.101 |
100-51.000 |
100-51.100 |
100-52.000 |
100-52.100 |
100-61.000 |
100-61.100 |
100-62.000 |
100-62.100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Applicable Fluid | Surface Treatment | Thread Size T | Port connection shape |
---|---|---|---|---|---|---|---|---|---|
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | M8x1 | O-Ring | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | M8x1 | O-Ring | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | M10x1 | O-Ring | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | M10x1 | O-Ring | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | M12x1.5 | Gasket | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | M12x1.5 | Gasket | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | M14x1.5 | Gasket | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | M14x1.5 | Gasket | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | G 1/4 | Gasket | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | G 1/4 | Gasket | ||
1,075,846 VND | 1 Piece(s) | 4 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | R 1/8 | Taper | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | R 1/8 | Taper | ||
1,075,846 VND | 1 Piece(s) | 4 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | R 1/4 | Taper | ||
3,279,071 VND | 1 Piece(s) | 4 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | R 1/4 | Taper | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | 1/8 NPT | Taper | ||
3,250,130 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | 1/8 NPT | Taper | ||
1,046,905 VND | 1 Piece(s) | 6 Day(s) or more | Iron | Oil / Chemical | Zinc-Nickel Alloy Plating | 1/4 NPT | Taper | ||
4,632,621 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel | Water / Oil / Chemical | No | 1/4 NPT | Taper |
Loading...Tải…
Joint Type | Threaded Type | Male/Female | Socket (female) | Type | Standard |
---|---|---|---|---|---|
Valve Structure | Single Passage Opening Closing Type | Seal Material | Fluorine Rubber |