(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Detector Shape | Plunger Type | Main Body Size | small type | Environment | Standard |
---|---|---|---|---|---|
Plunger Shape Type | Top Plunger | Operating Temperature Range(°C) | -10::70 | Protection Structure | IP54 |
Force Required for Push Side O.F.(N) | 8.83 | Motion to Switching P.T.(mm) | 1.5 | Contact Type | 2-circuit double end |
Contact Material | Silver alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 120 |
Main Body External Dimension, Width W(mm) | 28 | Main Body External Dimension, Length L(mm) | 26.3 | Withstand Voltage | 2,000 V a.c. 50/60 Hz for 1 min |
Insulation resistance(㏁) | 100 or more | Contact Resistance(㏁) | 20 or less | Rated Voltage | 250 V a.c |
Vibration | Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours | Impact(㎨) | 300 (Endurance), 100 (Malfunction) | Electrical life | 100,000 times or more (30 times/min) |
Operating Ambient Humidity(% R.H.) | 45 ~ 95 | Rated Current | 6 A 250 V a.c. | R.F(N) | 1.47 |
O.T(°) | 2.1 | M.D(°) | 0.8 | Weight(g) | Approx. 157 |
Enclosure Material | Body: zinc die casting / cover: plastic | Contact Point Structure | M3 screw tightening terminal, 2-circuit double end (1a1b) |
Please check the type/dimensions/specifications of the part HY-L803 in the Top Plunger Small Limit Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-L803 trong chuỗi Top Plunger Small Limit Switch.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy