(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·The snap action mechanism ensures reliable operation and a long service life.
·Excellent repeatability and 10 A switching capacity
·Hole spacing for mounting dimensions in basic style: 25.4 mm, fixed with M4 bolts
·A variety of actuators (9 types) are available, making it easy to select according to the application.
·Terminal protection cover (option)
Operating Temperature Range(℃) | -10::80 | Body Material | Resin | Motion to Switching P.T.(mm) | 5.0 |
---|---|---|---|---|---|
Contact Material | Silver alloy | Mechanical Life(10,000 times) | One million times or more | Mechanical Operation Frequency(times/min or Less) | 120 |
Rated Conductance Current(A) | 10 | Main Body External Dimension, Width W(mm) | 17.45 | Main Body External Dimension, Height H(mm) | 30.2 |
Main Body External Dimension, Length L(mm) | 49.2 | Contact Point Structure | M4-5.5 screw tightening, 1 c contact point | Detailed body material | PBT(GF 30%) |
Protection structure | Standard Type | Withstand Voltage(V) | 2,000 V a.c. 50/60 Hz for 1 minute (Each terminal and non-charger terminals) | Insulation resistance(㏁) | 100 MΩ or more |
Contact Resistance(㏁) | 50 MΩ or less | Vibration | Single Amplitude 0.75, Frequency 10-55 Hz, 2 hrs | Impact(㎨) | 100 (Endurance), 50 (Malfunction) |
Allowable Operation Speed(㎧) | 0.1~1 | Electrical life | 300,000 times or more | Operating Ambient Humidity(R.H.) | 25~95% |
R.F(N) | 0.27 | O.T(mm) | 4.5 | M.D(mm) | 1.2 |
O.P(mm) | 33.0 |
Please check the type/dimensions/specifications of the part HY-L707S in the Hinge Special Lever Type Micro Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-L707S trong chuỗi Hinge Special Lever Type Micro Switch.