(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Control Method | Standard Type | Allowable Wiring Resistance | Thermoresistor 10 Ω or less/1 Wire (resistance between 3 wires should be same). | Input Impedance | Thermocouple and DC voltage input (mV): 1 MΩ or more, DC voltage input (V): approx. 1 MΩ |
---|---|---|---|---|---|
Allowable Signal Source Resistance | Thermocouple (250 Ω or less), Voltage (2 kΩ or less) | Input Indicator Resolution | Basically below the decimal point of "measurement range index" | Power Voltage(v) | 100~240V a.c, 50~60㎐ |
Power Consumption(VA) | Maximum 6.0 W, Max 10 VA or under | Operating Ambient Temperature(℃) | 0~50 ℃ | Thermocouple input | K, J, E, T, R, B, S, L, N, U, WRe 5-, PL2 |
Reference contact error(℃) | ±1.5℃(15~35℃), ±2.0℃(0~50℃) | Allowable Input Voltage(v) | Within ±10 V (thermocouple, thermoresistor, DC voltage (mV)), within ±20 V (DC voltage (V)) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy