(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Input/Output Digital Temperature Controller NX4

Multi-Input/Output Digital Temperature Controller NX4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,367,436VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Fuzzy function (Fuzzy), PID auto tuning
·3 zones (Zone) PID/group PID 3 types
·Ramp control function
·Heating/cooling control, heater burnout alarm
·3 types of set value selection by contact input (DI)
·Communication function (RS485/422)

 
Part Number
NX4-00
NX4-01
NX4-02
NX4-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOptional

3,367,436 VND

1 Piece(s) 5 Day(s) None

4,291,616 VND

1 Piece(s) 11 Day(s) HBA, AL2

4,291,616 VND

1 Piece(s) 11 Day(s) SV2, SV3

6,448,039 VND

1 Piece(s) 11 Day(s) None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor Control Method PID control with auto tuning Output Type Relay contact / SSR driving voltage / Current