(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Fuzzy function (Fuzzy), PID auto tuning
·3 zones (Zone) PID/group PID 3 types
·Ramp control function
·Heating/cooling control, heater burnout alarm
·3 types of set value selection by contact input (DI)
·Communication function (RS485/422)
·Hot Key (Select from auto tuning, manual output, ramp hold)
Part Number |
---|
NX2-00 |
NX2-01 |
NX2-02 |
NX3-00 |
NX3-01 |
NX3-02 |
NX7-00 |
NX7-01 |
NX7-02 |
NX7-10 |
NX9-00 |
NX9-01 |
NX9-10 |
NX9-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Exterior Dimensions | Optional |
---|---|---|---|---|---|---|
4,291,616 VND | 1 Piece(s) | 5 Day(s) | 48(W)×96(H) | SV2, SV3 | ||
4,291,616 VND | 1 Piece(s) | 11 Day(s) | 48(W)×96(H) | HBA | ||
4,291,616 VND | 1 Piece(s) | 11 Day(s) | 48(W)×96(H) | RS485 | ||
4,291,339 VND | 1 Piece(s) | Available | 5 Day(s) | 96(W)×48(H) | SV2, SV3 | |
4,291,339 VND | 1 Piece(s) | 11 Day(s) | 96(W)×48(H) | HBA | ||
4,291,339 VND | 1 Piece(s) | 5 Day(s) | 96(W)×48(H) | RS485 | ||
4,291,895 VND | 1 Piece(s) | 5 Day(s) | 72(W)×72(H) | None | ||
5,216,075 VND | 1 Piece(s) | 11 Day(s) | 72(W)×72(H) | RS485, HBA | ||
5,216,075 VND | 1 Piece(s) | 11 Day(s) | 72(W)×72(H) | SV2, SV3, HBA | ||
6,448,317 VND | 1 Piece(s) | 11 Day(s) | 72(W)×72(H) | None | ||
4,309,705 VND | 1 Piece(s) | 5 Day(s) | 96(W)×96(H) | None | ||
5,233,887 VND | 1 Piece(s) | 11 Day(s) | 96(W)×96(H) | RS485, HBA | ||
6,466,127 VND | 1 Piece(s) | 11 Day(s) | 96(W)×96(H) | None | ||
7,390,309 VND | 1 Piece(s) | 11 Day(s) | 96(W)×96(H) | RS485, HBA |
Loading...Tải…
Input Method | Thermocouple / Thermoresistor / Voltage | Control Method | PID control with auto tuning | Output Type | Relay contact |
---|---|---|---|---|---|
Failure Detecting Function | Heater Single Wire | Type | Temperature Controller / Controller | Contact Input | Select 3 kinds of temperature preset by an external contact |
Allowable Wiring Resistance | Thermoresistor (10 Ω or less. resistance between 3 wires should be same.) | Input Impedance | Thermocouple and DC voltage input (mV): 1 MΩ or more, DC voltage input (V): approx. 1 MΩ | Allowable Signal Source Resistance | Thermocouple (250 Ω or less), DC voltage (2 kΩ or less) |
Input Indicator Resolution | Basically below the decimal point of "measurement range index" | Power Voltage(v) | 100~240V a.c., 50~60㎐, 24V d.c | Voltage variation rate(%) | ± 10% of power supply voltage |
Power Consumption(VA) | 10 VA max | Operating Ambient Temperature(℃) | 0~50 ℃ | Operating Ambient Humidity(%) | 35-85% RH (no condensation) |
Storage Temperature(℃) | -25~65 ℃ | Vibration resistant | 10-55 Hz, single amplitude 0.75 mm, each direction of 3 axes, 2 hours | Impact resistance(m/s²) | 300 m/s², each direction of 3 axes, 3 times each |
Thermocouple input | K, J, E, T, R, B, S, L, N, U, W, PL2 | Thermoresistor Input(Ω) | KPt 100Ω, Pt 100Ω | Reference contact error(℃) | ±1.5°C (between 15-35°C), ±2.0°C (between 0-50°C) |
Input Disconnection Detection | OFF, UP/DOWN scale selectable (thermocouple), UP scale (thermoresistor) | Input Sampling Period(㎳) | 250㎳ | Allowable Input Voltage(v) | Within ±10 V (thermocouple, thermoresistor, DC voltage (mV)), within ±20 V (DC voltage (V)) |
External power supply | 12 V d.c., 20 mA max. (Not available when using transmit output) | Control Output ssr Output | Approx. 12 V d.c. or more | Control Output Current Output | 4-20 mA d.c. (load resistance 600 Ω or less) |