(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lubricator SL-10

Lubricator SL-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      597,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
SL10-8-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

597,120 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Oil Storage Capacity(cm3) 20 IN Side, Connection Type Rc IN Side, Plumbing Thread Nominal 1/4
Bowl Material Resin OUT Side, Connection Type Rc OUT Side, Plumbing Thread Nominal 1/4
Operating Environment Standard Operating Temperature Range(°C) 5::60 Min. Dripping Flow Rate(l/min) 0.015
Flow Direction Right direction Maximum operating pressure(MPa) 1.0 Warranty pressure resistant(MPa) 1.5
Pressure settings(MPa) 0.05~0.85 Operating oil Type 1 Turbine Oil ISO VG32 (Spindle oil cannot be used.) Low Flow(cm2) 20