(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Number of Solenoids | Single |
Voltage | AC200V | Pipe Port Type | Rc | Applicable Cylinder Dia.(Ø) | 100 or Less |
Plumbing | Direct piping | Driving Type | Pilot-operated Spool | Pressure Rating(MPa) | 1.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy