(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Feature]
· A highly corrosion resistant small single acting (extending) pencil cylinder
Cylinder Operation Method | Single acting (pressing) | Rod Operation Method | One Side Rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Cylinder I.D: D(Ø) | 10 | Stroke: L(mm) | 45 | Additional Function | Standard |
Environment, Applications | Standard | Operating Temperature(°C) | -10::60 | Operating Pressure(MPa) | 0.15MPa::1.0MPa |
Operating fluid | Compressed air | Warranty pressure resistant(Mpa) | 1.6 | Connection Caliber | Attached joint FCS6-M5P attached as standard |
Stroke tolerance(mm) | +1.0~0(+1.8) | Operating piston speed(mm/s) | 50~500 | Cushion | Rubber cushion (both sides) |
Refueling | Not required (use Turbine oil type 1 ISO VG32 when refueling) | Maximum Stroke(mm) | 120 | Classification | Switch attached |
Option | Head Axis Port Vertical Direction |
Please check the type/dimensions/specifications of the part CPSS2-L-OO-10-45-KR in the Small Single Acting (Extending) Pencil Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPSS2-L-OO-10-45-KR trong chuỗi Small Single Acting (Extending) Pencil Cylinder.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy