(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series)

Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,142,036VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
CMK2-OO-20-25
CMK2-OO-20-75
CMK2-OO-20-100
CMK2-OO-20-125
CMK2-OO-20-150
CMK2-OO-20-200
CMK2-OO-20-250
CMK2-OO-20-300
CMK2-OO-25-25
CMK2-OO-25-50
CMK2-OO-25-75
CMK2-OO-25-100
CMK2-OO-25-200
CMK2-OO-25-250
CMK2-OO-25-300
CMK2-OO-32-25
CMK2-OO-32-50
CMK2-OO-32-100
CMK2-OO-32-150
CMK2-OO-32-200
CMK2-OO-32-250
CMK2-OO-32-300
CMK2-OO-32-400
CMK2-OO-40-25
CMK2-OO-40-50
CMK2-OO-40-75
CMK2-OO-40-100
CMK2-OO-40-150
CMK2-OO-40-200
CMK2-OO-40-250
CMK2-OO-40-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Exterior Dimensions F Exterior Dimensions HA Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions LL Exterior Dimensions MB Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions T Exterior Outside dimensions Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Exterior Dimensions XF Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D

1,142,036 VND

1 Piece(s) 5 Day(s) 20mm25+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,176,746 VND

1 Piece(s) 5 Day(s) 20mm75+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,220,136 VND

1 Piece(s) 5 Day(s) 20mm100+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,240,540 VND

1 Piece(s) 5 Day(s) 20mm125+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,293,896 VND

1 Piece(s) 5 Day(s) 20mm150+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,358,978 VND

1 Piece(s) 5 Day(s) 20mm200+2.4~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,445,756 VND

1 Piece(s) 5 Day(s) 20mm250+2.4~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,523,856 VND

1 Piece(s) 5 Day(s) 20mm300+2.4~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,241,828 VND

1 Piece(s) Available 5 Day(s) 25mm25+2.0~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,241,828 VND

1 Piece(s) 5 Day(s) 25mm50+2.0~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,285,220 VND

1 Piece(s) 5 Day(s) 25mm75+2.0~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,328,608 VND

1 Piece(s) 5 Day(s) 25mm100+2.0~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,502,161 VND

1 Piece(s) 5 Day(s) 25mm200+2.4~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,584,601 VND

1 Piece(s) 5 Day(s) 25mm250+2.4~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,675,718 VND

1 Piece(s) 5 Day(s) 25mm300+2.4~00.137323514M10x1.2569M26x1.5121056301623131460.2623172026.4

1,315,591 VND

1 Piece(s) 5 Day(s) 32mm25+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,315,591 VND

1 Piece(s) 5 Day(s) 32mm50+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,398,030 VND

1 Piece(s) 5 Day(s) 32mm100+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,484,808 VND

1 Piece(s) Available 5 Day(s) 32mm150+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,575,923 VND

1 Piece(s) 5 Day(s) 32mm200+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,658,363 VND

1 Piece(s) 5 Day(s) 32mm250+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,564,024 VND

1 Piece(s) 5 Day(s) 32mm300+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,918,696 VND

1 Piece(s) 4 Day(s) 32mm400+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,549,890 VND

1 Piece(s) 5 Day(s) 40mm25+2.0~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,549,890 VND

1 Piece(s) 5 Day(s) 40mm50+2.0~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,606,296 VND

1 Piece(s) 5 Day(s) 40mm75+2.0~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,658,363 VND

1 Piece(s) 5 Day(s) 40mm100+2.0~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,766,833 VND

1 Piece(s) 5 Day(s) 40mm150+2.0~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,875,305 VND

1 Piece(s) Available 5 Day(s) 40mm200+2.4~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

1,988,118 VND

1 Piece(s) 5 Day(s) 40mm250+2.4~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

2,092,250 VND

1 Piece(s) 5 Day(s) 40mm300+2.4~00.278453514M12x1.573M26x1.5141267431623137480.4825192241.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(°C) -10::60 Operating Pressure(MPa) 0.1MPa::1.0MPa Cushion Rubber cushion
Refueling Not required (use Turbine oil type 1 ISO VG32 when refueling) Maximum Stroke(mm) 750 Operating fluid Compressed Air
Proof pressure(Mpa) 1.6 Connecting Point Rc1/8 Operating piston speed(mm/s) 50~500
Minimum Stroke(mm) 15 Classification No switch