(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Kick Type Multi-Rex 2 Port Electronic Valve (Water) (Part Number)

Pilot Kick Type Multi-Rex 2 Port Electronic Valve (Water)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,309,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BKW-04-27-AC110V-KR
BKW-04-27-AC220V-KR
BKW-06-27-AC110V-KR
BKW-10-27-AC110V-KR
BKW-10-27-AC220V-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Cv value Weight
(kg)

3,309,982 VND

1 Piece(s) 5 Day(s) 1/215AC110V41.8

3,309,982 VND

1 Piece(s) 5 Day(s) 1/215AC220V41.8

3,721,429 VND

1 Piece(s) 5 Day(s) 3/420AC110V72.2

4,170,281 VND

1 Piece(s) 5 Day(s) 125AC110V122.9

4,170,281 VND

1 Piece(s) 5 Day(s) 125AC220V122.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electronic Type Applicable Fluid Water Operating Environment Standard
Switching Type General close Connection Type Rc(R) Driving Type Pilot Kick Type
Body Material Brass/Bronze Application Single product Pressure resistant (water pressure)(Mpa) 1.5
Ambient Temperature(℃) 0~65 Maximum Frequency of Use(Times per min) 30 Heat resistant grade Type B
Valve leakage(cm3/min(ANR)) 0 (if water pressure is 0.05-0.7 MPa) Body material Brass/Bronze Usage Single product
Insulation Rank B Operating temperature range Min(℃) 5 Operating temperature range Max(℃) 60
Minimum range of the operation pressure difference(MPa) 0 Maximum range of the operation pressure difference(MPa) 0.7 Attachment posture Vertical attachment (coil direction)
When maintaining volt-amphere(VA) 30 At start-up(VA) 80 Coil Temperature Rising 65 or less
Material Body Bronze Casting Seal NBR Valve leakage(cm3/min(ANR)) 0 (if water pressure is 0.05-0.7 MPa)