(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Electronic Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | General close | Connection Type | Rc(R) | Driving Type | Pilot Kick Type |
Body Material | Brass/Bronze | Application | Single product | Pressure resistant (water pressure)(Mpa) | 1.5 |
Ambient Temperature(℃) | 0~65 | Maximum Frequency of Use(Times per min) | 60 | Heat resistant grade | Type B |
Body material | Brass/Bronze | Usage | Single product | Insulation Rank | B |
Operating temperature range Min(℃) | 5 | Operating temperature range Max(℃) | 60 | Minimum range of the operation pressure difference(MPa) | 0 |
Maximum range of the operation pressure difference(MPa) | 0.7 | Attachment posture | Vertical attachment (coil direction) | When maintaining volt-amphere(VA) | 30 |
At start-up(VA) | 80 | Coil Temperature Rising | 65 or less | Material Body | Bronze Casting |
Seal | NBR | Operating Environment | Can be used at low vacuum (10Torr). | Valve leakage(cm3/min(ANR)) | 1 or less (when air pressure between 0.05-0.7 MPa) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy