(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Feature]
· Compact, low noise design
· Excellent flow rate properties
· Allows fluid control with many variations
· Free mounting orientation
· Wide operating pressure [Precautions]
· Fluid oil pressure differential in the operation column is for viscosity of 50 cst.
· Cannot be used in locations with an explosive atmosphere.
Part Number |
---|
AV21-02-2-A-AC110V-KR |
AV21-02-2-A-AC220V-KR |
AV21-02-2-A-DC24V-KR |
AV21-02-3-A-AC110V-KR |
AV21-02-3-A-AC220V-KR |
AV21-02-3-A-DC24V-KR |
AV21-02-5-A-AC110V-KR |
AV21-02-5-A-AC220V-KR |
AV21-02-5-A-DC24V-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Orifice Dia. (Ø) | Voltage | Maximum Operating Pressure Difference Air (MPa) | Water/kerosene (MPa) | Oil (50 mm2/S) (MPa) | When maintaining volt-amphere (VA) | At start-up (VA) | Power consumption AC (50/60 Hz) (W) | DC (W) | Cv value | Effective cross-sectional area (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 2 | AC110V | 1 | 1 | 0.5 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.15 | 2.7 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 2 | AC220V | 1 | 1 | 0.5 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.15 | 2.7 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | 10 | 2 | DC24V | 0.6 | 0.6 | 0.6 | - | - | - | 7 | 0.15 | 2.7 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 3 | AC110V | 0.7 | 0.4 | 0.25 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.3 | 5.5 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 3 | AC220V | 0.7 | 0.4 | 0.25 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.3 | 5.5 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 3 | DC24V | 0.2 | 0.2 | 0.2 | - | - | - | 7 | 0.3 | 5.5 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 4 | AC110V | 0.4 | 0.2 | 0.1 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.4 | 7.4 | ||
707,098 VND | 1 Piece(s) | 5 Day(s) | - | 4 | AC220V | 0.4 | 0.2 | 0.1 | 60Hz : 9 | 60Hz : 12.6 | 60Hz : 4.2 | - | 0.4 | 7.4 | ||
707,098 VND | 1 Piece(s) | Available | 4 Day(s) | - | 4 | DC24V | 0.1 | 0.1 | 0.1 | - | - | - | 7 | 0.4 | 7.4 |
Loading...Tải…
Type | Electronic Type | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | General close | Connection Type | Rc(R) | Plumbing Thread Nominal | 1/4 |
Driving Type | Direct Acting Type | Body Material | Brass/Bronze | Application | Single product |
Pressure resistant (water pressure)(Mpa) | 3 | Ambient Temperature(℃) | -20~50 | Body material | Brass/Bronze |
Usage | Single product | Operating temperature range Min(℃) | -10 | Operating temperature range Max(℃) | 40 |
Minimum range of the operation pressure difference(MPa) | 0 | Maximum range of the operation pressure difference(MPa) | 1.5 (Maximum level of operation can vary depending on each type so please refer to the number of type and other specifications) | Material Body | Brass |
Seal | NBR | Operating Environment | Cannot be used at a place with explosive atmosphere. | Valve structure | Direct Acting Poppet Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy