(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Single-Axis Robot ECB17 Series, Straight/Folding Type, for Cleanroom -

Single-Axis Robot ECB17 Series, Straight/Folding Type, for Cleanroom -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made internationally and offered at a low price. ·The drive system is a belt drive system. ·Rubber belts and dust-free belts can be selected for the belt model.

 
Part Number
ECB17-L40-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250,​1300,​1350,​1400,​1450,​1500,​1550,​1600,​1650,​1700,​1750,​1800,​1850,​1900,​1950,​2000,​2050,​2100,​2150,​2200,​2250,​2300,​2350,​2400,​2450,​2500,​2550,​2600,​2650,​2700,​2750,​2800,​2850,​2900,​2950,​3000,​3050,​3100,​3150,​3200,​3250,​3300,​3350,​3400,​3450,​3500,​3550,​3600,​3650,​3700,​3750,​3800,​3850,​3900,​3950,​4000,​4050]-[L,​LD,​LU,​R,​RD,​RU]-[F,​M,​O,​P,​S,​T,​Y]40-[C,​D,​E][3,​4,​5]
ECB17-X40-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250,​1300,​1350,​1400,​1450,​1500,​1550,​1600,​1650,​1700,​1750,​1800,​1850,​1900,​1950,​2000,​2050,​2100,​2150,​2200,​2250,​2300,​2350,​2400,​2450,​2500,​2550,​2600,​2650,​2700,​2750,​2800,​2850,​2900,​2950,​3000,​3050,​3100,​3150,​3200,​3250,​3300,​3350,​3400,​3450,​3500,​3550,​3600,​3650,​3700,​3750,​3800,​3850,​3900,​3950,​4000,​4050]-[L,​LD,​LU,​R,​RD,​RU]-[F,​M,​O,​P,​S,​T,​Y]40-[C,​D,​E][3,​4,​5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Belt type Included Motor Manufacturer Motor Location Motor Output Sensor Position Sensor Qty.

-

1 Piece(s) 14 Day(s) 100 ~ 4050Non-dusting beltDelta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return400 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

1 Piece(s) 14 Day(s) 100 ~ 4050Rubber BeltDelta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return400 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Slider Max. Transportable Mass Range (Horizontal)(kg) 20.1~50.0
Max. Transportable Mass (Horizontal)(kg) 45 Drive Method Belt Guide Presence
Lead(mm) 40 Table Width W1(mm) 154 Brake No
Rated Force Range(N) 201~300 Rated Force(N) 204 Noise Filter No
Table Length L1(mm) 140 Operating Environment Standard / Dust Proofing Positioning Repeatability(µm) ±40
Maximum Velocity(mm/sec) 2000 Number of Tables 1