(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Small AC Motor SPEED CONTROLLER : SS Standard TYPE (Part Number)

Small AC Motor SPEED CONTROLLER : SS Standard TYPE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,639,610VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Applicable motor is T.G voltage for 24V.
·Applied to S24, ES24 Mmotors
This product is a product with Separate Motor / Gear Head/Speed Controller. If you have any difficulties in selecting the specifications, Please Purchase after contacting us.
•Related keywords: SPG, Small AC Motor, Motor

Part Number
SSC01-SRSS
SSC02-SRSS
SSE01-SRSS
SSE02-SRSS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Output
(W)
Voltage
(V)
Rated Load
(rpm)
Frequency
(Hz)
Poles Speed Regulation Electricity Brake Time
(sec)
Operating Temperature Range
(℃)
Storage Temperature Range
(℃)
Operating Humidity Range Operating Voltage Range Speed Control Range Speed Set up Slow Run Slow Stop Time Braking Electricity Brake Time Parallel Operation Applicable Motor Output (Induction)
(W)

2,639,610 VND

1 Piece(s) 7 Day(s) 611090-1400/90-170050 / 6045% (Standard Value)Approx. 0.5 sec-10 to 50-20 to 6085% or less (with no condensation)±10%50Hz"90 - 1400rpm 60Hz:90 - 1700rpmControllable by the external speed setting deviceNot IncludedInstant stop by electric brake is possibleApprox. 0.5 secNo Function6

2,639,610 VND

1 Piece(s) 7 Day(s) 15 - 4011090-1400/90-170050 / 6045% (Standard Value)Approx. 0.5 sec-10 to 50-20 to 6085% or less (with no condensation)±10%50Hz"90 - 1400rpm 60Hz:90 - 1700rpmControllable by the external speed setting deviceNot IncludedInstant stop by electric brake is possibleApprox. 0.5 secNo Function15 - 90

2,905,448 VND

1 Piece(s) 7 Day(s) 6115----------------

2,905,448 VND

1 Piece(s) 7 Day(s) 15 - 40115----------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Single Unit of Controller Motor Type Speed controller Power Supply Single phase
Environment Standard Electromagnetic Brakes, Clutches None